Open Core Interface - MLPI
MLPI-MotionLogicProgrammingInterface(mlpi4Java)  1.26.2
Class List
Here are the classes, structs, unions and interfaces with brief descriptions:
[detail level 12345]
 ▼Ncom
 ▼Nboschrexroth
 ▼Nmlpi
 ►CAccessControlClass definition of the AccessControlLib
 CApplicationClass definition for PLC applications
 CAxis
 ►CContainer
 CContainerStructure
 CFieldbusClass definition for fieldbusses
 CGroup
 CGroupConfig
 CGroupInfo
 CGroupMovement
 ►CIoClass definition of the IoLib
 ►CLogicClass definition of the LogicLib
 ►CMlpiConnectionDefinition of the MlpiConnection which is the root object of a connection to a MLPI Device
 CMlpiExceptionException class for all MLPI runtime errors
 ►CMlpiGlobalEmpty class definition which defines global structures/classes
 ►CMotionClass definition of the MotionLib
 CMovement
 ►CParameterClass definition of the ParameterLib
 ►CRobotClass definition of the mlpiRobotLib
 CRobotPoint
 ►CSystemClass definition of the SystemLib
 ►CTaskClass definition of the TaskLib
 ►CWatchdogClass definition of the WatchdogLib