This enumeration provides different LED status resp. diagnosis pattern.
Code | Name | Description |
---|---|---|
0 | MLPI_LED_PATTERN_GREEN | Switch on LED permanently green. |
1 | MLPI_LED_PATTERN_GREEN_250 | Toggle LED green - OFF with 4Hz ( 250ms). |
2 | MLPI_LED_PATTERN_GREEN_500 | Toggle LED green - OFF with 2Hz ( 500ms). |
3 | MLPI_LED_PATTERN_GREEN_1000 | Toggle LED green - OFF with 1Hz (1000ms). |
4 | MLPI_LED_PATTERN_GREEN_ORANGE_250 | Toggle LED green - orange with 4Hz ( 250ms). |
5 | MLPI_LED_PATTERN_GREEN_ORANGE_500 | Toggle LED green - orange with 2Hz ( 500ms). |
6 | MLPI_LED_PATTERN_GREEN_ORANGE_1000 | Toggle LED green - orange with 1Hz (1000ms). |
7 | MLPI_LED_PATTERN_GREEN_RED_250 | Toggle LED green - red with 4Hz ( 250ms). |
8 | MLPI_LED_PATTERN_GREEN_RED_500 | Toggle LED green - red with 2Hz ( 500ms). |
9 | MLPI_LED_PATTERN_GREEN_RED_1000 | Toggle LED green - red with 1Hz (1000ms). |
-1 | MLPI_LED_PATTERN_INVALID | Invalid LED pattern. |
Definition at line 221 of file System.java.