Public Member Functions | |
MLPI_MOTION_BIT_ACCESS (InterpolationInControl, 0) | |
MLPI_MOTION_BIT_ACCESS (IsPackProfile, 1) | |
MLPI_MOTION_BIT_ACCESS (IsHydraulicDrive, 2) | |
MLPI_MOTION_BIT_ACCESS (SupportsParametrization, 15) | |
The following struct helps to decode the axis type as given by mlpiMotionGetAxisType.
Definition at line 299 of file mlpiMotionHelper.h.
MlpiAxisTypeDecoder::MLPI_MOTION_BIT_ACCESS | ( | InterpolationInControl | , |
0 | |||
) |
Axis is interpolated in control.
MlpiAxisTypeDecoder::MLPI_MOTION_BIT_ACCESS | ( | IsPackProfile | , |
1 | |||
) |
Attached drive is configured in sercos PackProfile mode.
MlpiAxisTypeDecoder::MLPI_MOTION_BIT_ACCESS | ( | IsHydraulicDrive | , |
2 | |||
) |
Attached drive is a hydraulic drive.
MlpiAxisTypeDecoder::MLPI_MOTION_BIT_ACCESS | ( | SupportsParametrization | , |
15 | |||
) |
Axis supports Parametrization mode.