|
Version and permission information.
The table shows requirements regarding the minimum server version (Server versions of MLPI) and the user permission needed to execute the desired function. Furthermore, the table shows the current user and permissions setup of the 'accounts.xml' placed on the SYSTEM partition of the control. On using the permission "MLPI_LOGICLIB_PERMISSION_ALL" with the value "true", you will enable all functions of this library for a user account.
| Function | Server version | Permission | a(1) | i(1) | i(2) | i(3) | m(1) |
|---|---|---|---|---|---|---|---|
| mlpiLogicGetNumberOfApplications | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicGetNameOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicLoadBootApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_LOAD" | x | x | x | x | |
| mlpiLogicStopApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_STOP" | x | x | x | x | |
| mlpiLogicStartApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_START" | x | x | x | x | |
| mlpiLogicRunSingleCycleApplication | 1.4.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_RUN_SINGLE_CYCLE" | x | x | x | x | |
| mlpiLogicResetApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_RESET" | x | x | x | x | |
| mlpiLogicGetStateOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicGetOperationStateOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicGetOperationStateOfApplicationUlong | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicGetTaskInfoOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicGetInfoOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| mlpiLogicSaveRetainOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_RETAIN_DATA" | x | x | x | x | |
| mlpiLogicRestoreRetainOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_RETAIN_DATA" | x | x | x | x | |
| mlpiLogicWaitForEventOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_EVENT_SINK" | x | x | x | x | |
| mlpiLogicGetSymbolsOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetTypeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetSizeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetNumElementsOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetDimensionOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetArrayRangeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetAccessRightsOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetInformationOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicGetInformationOfUserType | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
| mlpiLogicPouExtensionRegister | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
| mlpiLogicPouExtensionUnregister | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
| mlpiLogicPouExtensionUnregisterAll | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
| mlpiLogicSetCapabilityOfOperation | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_OP_CAPABILITY" | x | x | x | x | |
| mlpiLogicGetCapabilityOfOperation | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_OP_CAPABILITY" | x | x | x | x | |
| mlpiLogicReadVariableBySymbol... (24x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_VARIABLE_READ" | x | x | x | x | x |
| mlpiLogicWriteVariableBySymbol... (24x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_VARIABLE_WRITE" | x | x | x | x | x |
| mlpiLogicReadMemoryArea... (21x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_MEMORY_READ" | x | x | x | x | |
| mlpiLogicWriteMemoryArea... (21x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_MEMORY_WRITE" | x | x | x | x | |
| mlpiLogicGetAddressOfSymbol | 1.0.13.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_ADDRESS" | x | x | x | x | |
| mlpiLogicGetStopAxesConfiguration | 1.24.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
| shortcut | user account |
|---|---|
| a(1) | administrator |
| i(1) | indraworks |
| i(2) | indraworksonline |
| i(3) | indraworksadministrator |
| m(1) | MlcTrending |