Open Core Interface - MLPI
MLPI-MotionLogicProgrammingInterface(mlpi4COM)  1.26.2
IMlpiConnection Member List

This is the complete list of members for IMlpiConnection, including all inherited members.

Connect([in] BSTR address)IMlpiConnection
ConnectionInfo typedefIMlpiConnection
ContainerIMlpiConnectionproperty
Delay([in] LONG delayMilliseconds)IMlpiConnection
Disconnect(void)IMlpiConnection
GetClientCoreVersion([out, retval] struct Version *versionInfo)IMlpiConnection
GetServerCoreVersion([out, retval] struct Version *versionInfo)IMlpiConnection
IoIMlpiConnectionproperty
IsConnectedIMlpiConnectionproperty
LogicIMlpiConnectionproperty
MotionIMlpiConnectionproperty
ParameterIMlpiConnectionproperty
RobotIMlpiConnectionproperty
SystemIMlpiConnectionproperty
TestConnection([in] LONG payload, [in] LONG numMeasurements, [out, retval] struct ConnectionInfo *connectInfo)IMlpiConnection
TraceIMlpiConnectionproperty
Type enum nameIMlpiConnection
TYPE_BOOL8 enum valueIMlpiConnection
TYPE_BOOL8_ARRAY enum valueIMlpiConnection
TYPE_CHAR enum valueIMlpiConnection
TYPE_CHAR_ARRAY enum valueIMlpiConnection
TYPE_CHAR_UTF16 enum valueIMlpiConnection
TYPE_CHAR_UTF16_ARRAY enum valueIMlpiConnection
TYPE_CHAR_UTF8 enum valueIMlpiConnection
TYPE_CHAR_UTF8_ARRAY enum valueIMlpiConnection
TYPE_DOUBLE enum valueIMlpiConnection
TYPE_DOUBLE_ARRAY enum valueIMlpiConnection
TYPE_FLOAT enum valueIMlpiConnection
TYPE_FLOAT_ARRAY enum valueIMlpiConnection
TYPE_INVALID enum valueIMlpiConnection
TYPE_LLONG enum valueIMlpiConnection
TYPE_LLONG_ARRAY enum valueIMlpiConnection
TYPE_LONG enum valueIMlpiConnection
TYPE_LONG_ARRAY enum valueIMlpiConnection
TYPE_SHORT enum valueIMlpiConnection
TYPE_SHORT_ARRAY enum valueIMlpiConnection
TYPE_UCHAR enum valueIMlpiConnection
TYPE_UCHAR_ARRAY enum valueIMlpiConnection
TYPE_ULLONG enum valueIMlpiConnection
TYPE_ULLONG_ARRAY enum valueIMlpiConnection
TYPE_ULONG enum valueIMlpiConnection
TYPE_ULONG_ARRAY enum valueIMlpiConnection
TYPE_USHORT enum valueIMlpiConnection
TYPE_USHORT_ARRAY enum valueIMlpiConnection
Version typedefIMlpiConnection
WatchdogIMlpiConnectionproperty