Question? Ask iXi!

Warehouse Automation

Automating intralogistics: A boost for productivity

In distribution centers, various process steps along the supply chain are automated – from the receipt of goods and storage in high-bay warehouses to picking and shipping. After all, automated processes enable companies to meet the increasing demands of the market: They can pick up speed while increasing their agility and quality at the same time.

By using automated systems throughout the material flow, processes can be sped up, which has a positive effect on productivity. Automation solutions are also an ideal way to carry out intralogistics tasks precisely and reliably. This reduces the burden on staff, requires less follow-up work and minimizes errors. Automated systems grow along with the tasks they perform: They can be expanded on a step-by-step basis and can easily be adapted to meet new requirements.

Automation in intralogistics and warehousing

Intralogistics does not require self-contained systems because everything in modern industry is connected. End-to-end solutions with full IoT integration help to achieve this goal. As an open complete solution, ctrlX AUTOMATION includes all the elements needed to control, regulate, monitor and optimize intralogistics systems in an integrated manner. The automation toolkit provides hardware and software as well as services and offers a modular complete system which connects, controls and orchestrates all components. Thanks to highly innovative app technology, the range of intralogistics functions can be expanded as necessary.

A typical scenario in a distribution center: When pallets arrive at the goods receiving area, they are usually unloaded manually from the truck and stored in the pallet warehouse. They are handled using forklift trucks and, increasingly, storage and retrieval machines or shuttles for pallets which store the pallets fully automatically. The pallets are then separated as part of a manual depalletizing process. After that, the small load carriers are generally stored temporarily in a picking warehouse. There, storage and retrieval machines or shuttle systems take over the fully automatic storage and retrieval of the load carriers.  From there, the required goods are assembled into orders, packed and dispatched. This process can be manual or automated. Gantry and articulated robots are increasingly being used in the fully automatic picking process.

When it comes to automation in intralogistics, Bosch Rexroth offers complete solutions for all areas. For example a solution set for storage and retrieval machines with load handling devices for use in high-bay warehouses. This automation solution features the compact control system ctrlX CORE, the drive solution ctrlX DRIVE, the I/O portfolio ctrlX I/O, the safety solution ctrlX SAFETY and IndraDrive Mi, the decentralized solution for drives on the load handling devices. Using decentralized drive technology significantly reduces the cabling to the load handling devices, thus saving space in the main control cabinet. There are other advantages too: The latest motion control technology for the shortest cycle times with IoT integration, ctrlX DRIVE compact drives with recovery for energy efficient movements and ctrlX CORE as an IoT-capable, safe and open motion control system. Compact control cabinets also allow small approach dimensions.

Bosch Rexroth offers solution sets for gantry robots, shuttles, AGVs/AMRs and palletizing systems as well. These are scalable and can be expanded as necessary via app technology to offer functions for automation in intralogistics and warehousing.

ctrlX Configurator

With the ctrlX Configurator, you can design your automation solutions intuitively. The procedure for individually configuring them is easy, quick and reliable. The desired system topologies can be put together exactly as needed and retrieved 24/7.

Go to ctrlX Configurator

Example applications for warehouse automation solutions

ctrlX AUTOMATION enables the automation of a wide variety of intralogistics systems: from palletizing solutions and stacker cranes to gantry robots and shuttles.

Storage and retrieval machine

Version without control cabinet, up to 90 percent less cabling, lean and accelerated processes.

ctrlX Configurator Example

Gantry robot

Less space required in the control cabinet; small, lightweight, open control system; connectivity with the IT world; straightforward connection to logistics software.

ctrlX Configurator Example

Shuttle

Railbound shuttles with compact control system, safety functions and battery-powered drives.

ctrlX Configurator Example

Palletizing

For cartesian handling robots: Control system integrated into the drive saves space, Industry 4.0-capable, safe, easy to use.

ctrlX Configurator Example

Mobile Robotics

Modular software and hardware solution set for easy integration in industrial mobile robots enabling a high degree of freedom, less development work and shorter time to market thanks to open standards and interfaces.

ctrlX Configurator Beispiel

Further information Solution Set

ctrlX OS Community

Do you need further assistance? In the ctrlX OS Community you will find blog articles, GitHub applications or how to articles on packaging topics and many other areas of application for ctrlX AUTOMATION.

Go to ctrlX OS Community

Matching ctrlX AUTOMATION products