Precise navigation and motion planning for AMRs & AGVs
As another building block for mobile robotics, the navigation software Navigator from the Robotics Kit ROKIT offers an innovative solution for the precise motion planning and control of a wide variety of vehicle kinematics. The software reliably controls automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), ensuring natural, predictable movement – even in highly dynamic, complex, and confined indoor and outdoor logistics environments. With features such as fast and highly precise docking at transfer stations and optional obstacle avoidance, the Navigator takes your logistics to a new level.
The navigation software is based on an open architecture and is fully compatible with the VDA 5050 standard for fleet management systems. This enables manufacturers of mobile platforms to quickly and easily integrate the software into their vehicles and existing fleet management systems without additional adapters or interfaces, significantly reducing development and commissioning efforts.