Question? Ask iXi!

Building Automation

Building automation: The ideal way to increase efficiency and save energy

You can control energy savings and efficiency gains. With the help of building automation, you can control heating, air conditioning, ventilation, lighting and water in such a way that resources are used as efficiently as possible and consumed only when they are actually needed. Building optimization of this kind is the ideal way to significantly reduce operating costs in industrial and office buildings while creating optimum conditions for all employees to perform at their full potential.

In the Factory of the Future, it is important to achieve building automation in accordance with the principles of Industry 4.0. All trades are then connected. A complete solution automatically controls, regulates, monitors and optimizes the building equipment. This is possible thanks to the automation toolkit ctrlX AUTOMATION. It provides hardware and software as well as services and allows a modular complete system which connects, controls and orchestrates all trades. Key unique selling points of ctrlX AUTOMATION include app technology to increase the scope of functions in building automation as needed, as well as radical openness in programming and on other levels.

Graphic shows the possible applications of ctrlX AUTOMATION in building automation, lighting, air conditioning, heating, security systems and store floor are controlled decentrally and visualized centrally

Industrial building optimization: Precision control, regulation and monitoring

ctrlX AUTOMATION integrates the complete building technology, media control, industrial communication and apps in one solution. The possible applications for cross-trade building automation in industry range from simple control of lighting with motion detectors to complex control systems such as those coordinating sun protection and air conditioning.

For example, optimized lighting as part of industrial building optimization helps to save energy. On the basis of the control platform ctrlX CORE, the light can be switched on and off and controlled depending on people’s presence, brightness or situations. ctrlX I/O for horizontal and vertical integration ensures the necessary connectivity.

Where there is light, there is also shade: The right shading can not only save energy – it can also improve people’s well-being, for example in the workplace. The building automation provides the right control depending on sunlight, indoor and outdoor temperature as well as weather conditions or personal needs. For this purpose, data are read out from sensors with ctrlX I/O or KNX and further data such as time, position of the sun and weather conditions are included, processed and actions derived.

Ideal room conditions also help to ensure greater well-being. Thus, heating, ventilation and air conditioning should be in harmony. This can be achieved through automatically regulating temperature, humidity, CO2 and air quality. Connection to intelligent devices is possible via BACnet. Sensors and actuators can be connected directly with analog outputs, via relay or KNX. The control platform ctrlX CORE features intelligent functions for robust controllers and algorithms.

Shop floor-focused applications, for example, can provide all the media required at the right time and in the right place with optimum availability. The tracking and monitoring of signals and conditions in the building and their forwarding to the shop floor is ensured. Via ctrlX I/O, users are given digital, analog, flow, pressure and other information. This information can be processed via PLC, NodeRED or other software.

Image of a computer monitor showing the ctrlX Configurator

ctrlX Configurator

With the ctrlX Configurator, you can design your automation solutions intuitively. The procedure for individually configuring them is easy, quick and reliable. The desired system topologies can be put together exactly as needed and retrieved 24/7.

Go to ctrlX Configurator

Example configurations for building automation applications:

ctrlX AUTOMATION control-based automation architecture for building automation with ctrlX CORE, ctrlX I/O, ctrlX HMI and S20

Lighting

control light depending on people’s presence, brightness or situations.

ctrlX Configurator Example

ctrlX AUTOMATION control-based automation architecture for building automation with ctrlX CORE, ctrlX I/O, ctrlX HMI and S20

Shading

control shading automatically depending on sunlight, indoor and outdoor temperature and weather conditions or personal needs.

ctrlX Configurator Example

The image shows the topology of an application for building security. It depicts cam-era systems that operate with the control platform ctrlX CORE and I/O modules ctrlX I/O. You can also see apps that can be used for this application.

Building protection

The pre-configured solution set for building security and safety enables the rapid detection of hazards using AI-supported live video analysis.

Further information Solution Set

ctrlX AUTOMATION control-based automation architecture for building automation with ctrlX CORE, ctrlX I/O, ctrlX HMI , XM and S20

Heating, Ventilation, Air Conditioning

for automatic regulation of temperature, humidity, CO2 and air quality.

ctrlX Configurator Example

ctrlX AUTOMATION control-based automation architecture for building automation with ctrlX CORE, ctrlX I/O, ctrlX HMI and S20

Signal Recording

to track all control-signals and conditions in the building and visualize them.

ctrlX Configurator Example

ctrlX AUTOMATION control-based automation architecture for building automation with ctrlX CORE, ctrlX I/O and ctrlX HMI

Control of Shopfloor Media

to track and monitor signals and conditions in the building and forward them to the shop floor.

ctrlX Configurator Example

ctrlX OS Community

Do you need further assistance? In the ctrlX OS Community you will find blog articles, GitHub applications or how to articles on building automation topics and many other areas of application for ctrlX AUTOMATION.

Go to ctrlX OS Community

Matching ctrlX AUTOMATION products