Question? Ask iXi!

ctrlX IPC

Industrial PC delivers maximum performance in automation

Modern production processes, the use of vision and AI systems, and the increasing spread of edge computing applications require systems with high performance and flexible scalability. Bosch Rexroth offers a powerful, future-proof solution with its broad portfolio. With its outstanding performance and versatility, the ctrlX IPC is the ideal choice for edge and IoT solutions as well as for highly complex production applications. Equipped with the latest Intel processor technology, the ctrlX IPC meets the high demands placed on computing, speed, and adaptability in today’s industrial environment.

Thanks to integration into the ctrlX AUTOMATION platform, the portfolio also benefits from the comprehensive ctrlX WORKS software and engineering toolbox. The ctrlX IPC can also be easily combined with the industrial displays ctrlX HMI, which makes the industrial PC a universal and flexible visualization device.

 

The key facts at a glance:

  • High performance reserves for demanding applications
  • Flexible and scalable – right through to high-end projects
  • Future-proof through modern technology integration
  • Optimized for edge and IoT solutions
  • Seamless connection to ctrlX AUTOMATION
  • Easy combination with the industry displays ctrlX HMI

More information regarding the industrial PC portfolio ctrlX IPC

Scalable ctrlX IPC Portfolio

Bosch Rexroth offers a suitable solution for every requirement:

Compact Box IPC – PR2x.2

  • Intel Atom 2x/4x Core
  • 4-8 GB RAM
  • Memory: 32-128 GB
  • Linux Ubuntu Core, Windows 11 IoT, ctrlX OS

Mid-Range Box IPC – PR4x.2

  • Intel Core i3, i5, i7-13th Generation
  • Passive Cooling
  • 16-32 GB RAM
  • 256 GB – 1 TB Memory
  • Windows 11 IoT, ctrlX OS

High-End Box IPC – PR5x.2

  • Intel Core i7 (13th Gen.)
  • Active cooling
  • 16-64 GB DDR5 RAM
  • 256 GB – 1 TB Memory
  • Windows 11 IoT, ctrlX OS

 

ctrlX IPC: Scalable, robust and future-proof

Scalable and robust industrial PC

With its high computing power, robustness, and modular architecture, ctrlX IPC is an industrial PC providing the ideal basis for demanding applications in the manufacturing industry. A passive cooling concept and durable hardware design ensure that the embedded PC works reliably even in extreme conditions.

In addition to the robustness and durability, the user benefits from scalable performance: the portfolio ranges from compact solutions to high-performance devices for high-end applications. The open platform offers versatile expansion interfaces such as M.2, mPCIe, and PCIe for adaptation to local conditions.

With a state-of-the-art industrial PC from the ctrlX IPC device family, optimized for edge computing and IoT applications, maximum performance, adaptability, and future viability are ensured for a variety of projects. A special feature of ctrlX IPC is the powerful edge computing. Here, the data filtering takes place directly at the edge, so that even with high data transfer rates from cloud computing and with large data volumes, there is no overload. These are the ideal prerequisites for the implementation of smart processes.

The components are easily connected to the process level. The industrial PC also forms the ideal interface between the field level and the cloud or control level and ensures the reliable and secure transmission of large volumes of data.

ctrlx IPC, shows IPC with NVIDIA

IPC with ctrlX OS: maximizing performance for vision & artificial intelligence

The seamless integration of ctrlX OS, an open, industrial operating system, allows all the advantages of the ctrlX World to be utilized to the full. Users benefit from a broad, modular ecosystem that can also perform special tasks thanks to partner apps. This makes the ctrlX IPC the central hub for highly demanding automation solutions that are perfectly integrated into the ctrlX AUTOMATION world.

The ctrlX IPC with NVIDIA extension is ideal for highly complex vision and AI applications that require accurate and powerful computing. As part of the ctrlX AUTOMATION portfolio, this platform not only offers outstanding performance and flexibility, but also the ability to perform sophisticated AI-based analysis processes directly on the system.

CDI+ interface: the smart single cable solution for HMI

The CDI+ interface expands the possibilities of ctrlX HMI solutions. This innovative single cable solution transmits both video and touch functions over a single cable – and over distances of up to 100 meters.

This guarantees an easy to install, trouble-free and reliable connection between the HMI and IPC. Perfect for industrial applications where HMIs need to be located farther away from the control unit without compromising performance.

Technical data – ctrlX IPC

Performance data

CPU, RAM, operating system

Typ PR2x.2 PR4x.2 PR5x.2
CPU Intel Atom x6212RE; 1.20 GHz Intel Core i3-1315URE; 4.5 GHz
Intel Core i5-1345URE; 4.6 GHz
Intel Core i7-1365URE; 4.9 GHz
Intel Core i7-13800HRE; 5.0 GHz
RAM 4 GB 16 GB, 32 GB 16 GB, 32 GB
Operating system Linux Ubuntu Core
Windows 11 IoT Enterprise
ctrlX OS
Windows 11 IoT Enterprise
ctrlX OS
Windows 11 IoT Enterprise
ctrlX OS

Hardware

Typ PR2x.2 PR4x.2 PR5x.2
PCI/PCle slots - optional 1x PCIe x4 optional 2x PCIe x4
Mini PCle slots 1 x full size 1 x full size 1 x full size
M.2 slots - 1 x M.2 3042/3052 B-Key 1 x M.2 3042/3052 B-Key
Flash memory 32 GB, optional 128 GB, eMMC 256 GB, optional 512 GB, 1 TB NVMe 256 GB, optional 512 GB, 1 TB NVMe

Interfaces

Typ PR2x.2 PR4x.2 PR5x.2
Ethernet 2 x Gbit 2 x 2.5 Gbit
1 x Gbit
2 x 2.5 Gbit
1 x Gbit
USB host 2 x USB3.2 3 x USB 3.2 G1
1 x USB 2.0
3 x USB 3.2 G1
1 x USB 2.0
Video interface 1 x HDMI 2 x DisplayPort, optional CDI+ LongDistanceVideo 100 m, single cable 2 x DisplayPort, optional CDI+ LongDistanceVideo 100 m, single cable
Serial interface - 2 x RS232/422/485 2 x RS232/422/485

Electrical data

Typ PR2x.2 PR4x.2 PR5x.2
Input voltage 10 - 30 V DC 24 V DC 24 V DC
Max. power consumption 35 W 44 W 95 W
EMC Class A Class A Class A
RTC buffering Internal battery Internal battery Internal battery

Mechanical tests

Typ PR2x.2 PR4x.2 PR5x.2
Vibration resistance 2 g 2 g 2 g
Shock resistance 50 g 50 g 50 g

General data

Typ PR2x.2 PR4x.2 PR5x.2
Ambient temperature (operation) +0 ... +50 °C +0 ... +55 °C +0 ... +55 °C
Ambient temperature (storage/transport) -40 ... +85 °C -40 ... +85 °C -40 ... +85 °C
Permissible humidity (operation) 85 % (at 40 °C, non-condensing) 85 % (at 40 °C, non-condensing) 85 % (at 40 °C, non-condensing)
Assembly DIN rail Wall assembly Wall assembly
Cooling Convection (fanless) Convection (fanless) Fan
Degree of protection IP 20 IP 20 IP 20
Dimensions
Typ PR2x.2 PR4x.2 PR5x.2
A 33.4 mm 53 mm
110 mm (with Extension)
53 mm
110 mm (with Extension)
B 100 mm 238 mm 238 mm
C 70 mm 147 mm 147 mm

PR2x.2

PR4x.2 Base

PR4x.2 with Extension

PR5x.2 Base

PR5x.2 with Extension

ctrlX AUTOMATION Magazine 2025

ctrlX AUTOMATION magazine 2025 –
Now available!

The new ctrlX AUTOMATION magazine is waiting for you: Exciting case studies including Audi and Siemens Energy, expert opinions on topics such as the Cyber Resilience Act and Big Data, and of course all the highlights of our automation platform ctrlX AUTOMATION and the ctrlX OS Ecosystem.

Request now!

If you have any questions or require further information regarding ctrlX AUTOMATION, please contact us.
We look forward to your inquiry!

Get in contact