Question? Ask iXi!

Go back

WITTENSTEIN SE

Logo of the company WITTENSTEIN

WITTENSTEIN alpha is the first component manufacturer to offer smart gearboxes as a standard – gearboxes with cynapse® and Smart Services independently record operating data within machines and systems and communicate these in the IIoT. Thanks to ctrlX OS, customers can easily use these advantages and integrate them into their system solutions.

Predictive maintenance

Using available data in the ctrlX Data Layer, the Smart Service cynapse® Analyze with the Health Index analysis tool enables real-time analysis of drive train data and evaluation of the actual load on the gearbox. Uncontrolled downtimes are avoided, and availability is increased with appropriate recommendations for action regarding the service or replacement of the gearbox.

Process monitoring

Gearboxes with cynapse® in combination with Smart Services provide insights into the current and historic operating behavior of drive axes and production processes in order to recognize critical operating conditions at an early stage. Without any need for programming and easy-to-use as an app, precise threshold values can be determined automatically.

Enabler for higher-level features

Interference oscillations in the machine can be compensated with data from the smart gearbox and active intervention in the control unit. Higher achievable travel speeds result in increased productivity. In addition, a reduction in vibration amplitudes protects the mechanical components and reduces energy consumption.

Advantages

  • Simple plug-and-play system without additional programming required
  • Avoid uncontrolled downtime and increase availability
  • WITTENSTEIN expertise in digital services
  • Easy and convenient determination of threshold values
  • Logging of important events of the drive train in a history

Target groups

  • Machine Builder
  • Machine Operater
  • System Integrator

Topology

Flexible integration

Integration of cynapse® via IO-Link and Ethernet connection, when using WITTENSTEIN apps such as cynpase® Monitor.

Alternatively, integration via IO-Link and EtherCAT, for using sensor data in the PLC program.

 

 

About WITTENSTEIN

WITTENSTEIN SE enjoys an impeccable reputation for innovation, precision and excellence in the field of cybertronic motion – not just in Germany but internationally. The group possesses exceptional expertise for the mastery and further development of all technologies relevant to mechatronic drives and comprises six innovative Strategic Business Divisions. We develop, produce and sell products such as high-precision servo drives and linear systems, servo systems and motors as well as cybertronic drive systems for many areas of application including machine and plant construction, aerospace or oil and gas exploration. Nanotechnology and software components round off the portfolio. With 25 sites in more than 45 countries, the WITTENSTEIN group is represented in all major technology and sales markets.

Visit the Website

 

cynapse® Connect

cynapse® Connect
Service for integrating sensor data enabling condition monitoring systems.

Visit ctrlX OS Store

 

cynapse® Monitor

cynapse® Monitor
Smart Service captures all features provided by cynapse® and visualizes them on a dashboard.

Visit ctrlX OS Store

 

cynapse® Analyze

cynapse® Analyze
This app supports with intelligent gearbox monitoring for maximum performance.

Visit ctrlX OS Store

 

Go back