Question? Ask iXi!

Go back

Heisenware GmbH

Heisenware provides a low-code IIoT platform for ctrlX OS. Machine builders and operators connect machine data via REST API and create dashboards, Andon boards and interactive shopfloor apps visually, without custom code. Applications run in browsers on phones, tablets and large screens, from the cloud or on-premises.

Live and historic dashboards

Custom visualizations, such as Andon boards or production trackers, can be easily implemented by connecting via the REST API and using low-code tools.

Interactive shopfloor apps

Combining recorded operator inputs with real-time machine data provides deeper insights into production processes.

Advantages

  • Build production-ready apps visually in hours
  • Develop once — use on all devices. Whether it's a smartphone, tablet, or big screen
  • Standardized, modular stack without fragile glue code
  • Deploy via managed cloud or secure self-hosting

Target Groups

  • Machine Builder
  • Machine Operator

Topology

Heisenware connects to ctrlX OS devices via REST API and reads live and historic machine data. The platform can be deployed as a managed cloud service or hosted on-premises within the plant network for full data sovereignty. Browser-based apps and dashboards can be displayed on ctrlX HMI, ctrlX IPC and other browser-enabled devices. A native ctrlX OS app is planned for on-premises deployments.

 

About Heisenware

Heisenware GmbH is a Hamburg-based software startup founded in 2021 by Dr. Burkhard Heisen and Gerrit Meyer. Heisenware develops a low-code IIoT platform that enables manufacturing companies, particularly SMEs, to build industrial apps, dashboards and MES integrations without deep programming knowledge. The platform supports OPC UA, REST APIs, S7, MQTT, SQL databases, ERP connectivity and many more integrations, and can be deployed on-premises or in a GDPR-compliant EU cloud.

Visit the website

Go back