This is the complete list of members for MlpiAxisStateExtendedDecoder, including all inherited members.
| MLPI_MOTION_BIT_ACCESS(ErrorStop, 0) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(Stopping, 1) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(Homing, 2) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(PowerOn, 3) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(DiscreteMotion, 4) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(ContinuousMotion, 5) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(SynchronizedMotion, 6) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(Standstill, 7) | MlpiAxisStateExtendedDecoder | |
| MLPI_MOTION_BIT_ACCESS(CoordinatedMotion, 8) | MlpiAxisStateExtendedDecoder |