| ACCESS_RIGHTS_NONE enum value | ILogic | |
| ACCESS_RIGHTS_READ enum value | ILogic | |
| ACCESS_RIGHTS_READWRITE enum value | ILogic | |
| ACCESS_RIGHTS_WRITE enum value | ILogic | |
| ApplicationMemoryArea enum name | ILogic | |
| ApplicationResetMode enum name | ILogic | |
| Applications | ILogic | |
| ApplicationState enum name | ILogic | |
| GetCapabilityOfOperation([in] LogicCapabilityOperation operation, [out, retval] LogicCapabilityOperationValue *value) | ILogic | |
| GetInformationOfSymbol([in] BSTR symbol, [out, retval] struct LogicSymbolInformation *info) | ILogic | |
| GetInformationOfUserType([in] BSTR symbol, [out, retval] SAFEARRAY(struct LogicUserTypeInformation)*logicInfo) | ILogic | |
| GetNameOfApplication([in] LONG index, [out, retval] BSTR *application) | ILogic | |
| GetNumberOfApplications([out, retval] LONG *number) | ILogic | |
| LoadBootApplication([in] BSTR file, [in] BSTR path, [out, retval] BSTR *applicationName) | ILogic | |
| LOGIC_CAP_OPERATION_DISABLE enum value | ILogic | |
| LOGIC_CAP_OPERATION_DOWNLOAD enum value | ILogic | |
| LOGIC_CAP_OPERATION_ENABLE enum value | ILogic | |
| LOGIC_CAP_OPERATION_FORCE_VARIABLE enum value | ILogic | |
| LOGIC_CAP_OPERATION_ONLINE_CHANGE enum value | ILogic | |
| LOGIC_CAP_OPERATION_RESET enum value | ILogic | |
| LOGIC_CAP_OPERATION_SET_BREAKPOINT enum value | ILogic | |
| LOGIC_CAP_OPERATION_STOP enum value | ILogic | |
| LOGIC_CAP_OPERATION_WRITE_VARIABLE enum value | ILogic | |
| LOGIC_MAX_DIMENSION_OF_ARRAY | ILogic | |
| LOGIC_TYPE_ANY enum value | ILogic | |
| LOGIC_TYPE_ANYBIT enum value | ILogic | |
| LOGIC_TYPE_ANYDATE enum value | ILogic | |
| LOGIC_TYPE_ANYINT enum value | ILogic | |
| LOGIC_TYPE_ANYNUM enum value | ILogic | |
| LOGIC_TYPE_ANYREAL enum value | ILogic | |
| LOGIC_TYPE_ARRAY enum value | ILogic | |
| LOGIC_TYPE_BIT enum value | ILogic | |
| LOGIC_TYPE_BITCONST enum value | ILogic | |
| LOGIC_TYPE_BOOL enum value | ILogic | |
| LOGIC_TYPE_BYTE enum value | ILogic | |
| LOGIC_TYPE_DATE enum value | ILogic | |
| LOGIC_TYPE_DATEANDTIME enum value | ILogic | |
| LOGIC_TYPE_DINT enum value | ILogic | |
| LOGIC_TYPE_DWORD enum value | ILogic | |
| LOGIC_TYPE_ENUM enum value | ILogic | |
| LOGIC_TYPE_INT enum value | ILogic | |
| LOGIC_TYPE_LAZY enum value | ILogic | |
| LOGIC_TYPE_LINT enum value | ILogic | |
| LOGIC_TYPE_LREAL enum value | ILogic | |
| LOGIC_TYPE_LTIME enum value | ILogic | |
| LOGIC_TYPE_LWORD enum value | ILogic | |
| LOGIC_TYPE_MAX_TYPE enum value | ILogic | |
| LOGIC_TYPE_NONE enum value | ILogic | |
| LOGIC_TYPE_PARAMS enum value | ILogic | |
| LOGIC_TYPE_POINTER enum value | ILogic | |
| LOGIC_TYPE_REAL enum value | ILogic | |
| LOGIC_TYPE_REFERENCE enum value | ILogic | |
| LOGIC_TYPE_SINT enum value | ILogic | |
| LOGIC_TYPE_STRING enum value | ILogic | |
| LOGIC_TYPE_SUBRANGE enum value | ILogic | |
| LOGIC_TYPE_TIME enum value | ILogic | |
| LOGIC_TYPE_TIMEOFDAY enum value | ILogic | |
| LOGIC_TYPE_UDINT enum value | ILogic | |
| LOGIC_TYPE_UINT enum value | ILogic | |
| LOGIC_TYPE_ULINT enum value | ILogic | |
| LOGIC_TYPE_UNSUPPORTED enum value | ILogic | |
| LOGIC_TYPE_USERDEF enum value | ILogic | |
| LOGIC_TYPE_USINT enum value | ILogic | |
| LOGIC_TYPE_WORD enum value | ILogic | |
| LOGIC_TYPE_WSTRING enum value | ILogic | |
| LogicCapabilityOperation enum name | ILogic | |
| LogicCapabilityOperationValue enum name | ILogic | |
| LogicSymbolAccessRights enum name | ILogic | |
| LogicType enum name | ILogic | |
| MEMORY_AREA_INPUT enum value | ILogic | |
| MEMORY_AREA_MARKER enum value | ILogic | |
| MEMORY_AREA_OUTPUT enum value | ILogic | |
| ReadVariableBySymbol([in] BSTR symbol, [out, retval] VARIANT *data) | ILogic | |
| ReadVariableBySymbolAsString([in] BSTR symbol, [out, retval] BSTR *data) | ILogic | |
| RESET_COLD enum value | ILogic | |
| RESET_ORIGIN enum value | ILogic | |
| RESET_WARM enum value | ILogic | |
| ResetApplication([in] ApplicationResetMode mode) | ILogic | |
| SetCapabilityOfOperation([in] LogicCapabilityOperation operation, [in] LogicCapabilityOperationValue value) | ILogic | |
| StartApplication(void) | ILogic | |
| STATE_BP enum value | ILogic | |
| STATE_NONE enum value | ILogic | |
| STATE_RUN enum value | ILogic | |
| STATE_STOP enum value | ILogic | |
| StopApplication(void) | ILogic | |
| WriteVariableBySymbol([in] BSTR symbol, [in] VARIANT data) | ILogic | |
| WriteVariableBySymbolAsString([in] BSTR symbol, [in] BSTR data) | ILogic | |