This is the complete list of members for IFieldbus, including all inherited members.
| FIELDBUS_MASTER_DEVICENET enum value | IFieldbus | |
| FIELDBUS_MASTER_ETHERNET_IP enum value | IFieldbus | |
| FIELDBUS_MASTER_ETHERNET_NETX enum value | IFieldbus | |
| FIELDBUS_MASTER_FAST_IO enum value | IFieldbus | |
| FIELDBUS_MASTER_GENERIC enum value | IFieldbus | |
| FIELDBUS_MASTER_INLINE_IO enum value | IFieldbus | |
| FIELDBUS_MASTER_ONBOARD_IO enum value | IFieldbus | |
| FIELDBUS_MASTER_PROFIBUS_DP enum value | IFieldbus | |
| FIELDBUS_MASTER_PROFINET enum value | IFieldbus | |
| FIELDBUS_MASTER_SERCOS_III enum value | IFieldbus | |
| IO_AREA_INPUT enum value | IFieldbus | |
| IO_AREA_OUTPUT enum value | IFieldbus | |
| IoFieldbusArea enum name | IFieldbus | |
| IoFieldbusMasterType enum name | IFieldbus | |
| ReadFieldbusIoAsByteArray([in] BSTR slaveAddress, [in] IoFieldbusArea area, [in] LONG byteOffset, [in] LONG byteLength, [out, retval] SAFEARRAY(BYTE)*data) | IFieldbus | |
| ReadFieldbusMasterInfo([out, retval] struct IoFieldbusMasterInfo *masterInfo) | IFieldbus | |
| ReadFieldbusSlaveInfos([out, retval] SAFEARRAY(struct IoFieldbusSlaveInfo)*slaveInfos) | IFieldbus | |
| UpdateFieldbusIo() | IFieldbus | |
| WriteFieldbusIoAsByteArray([in] BSTR slaveAddress, [in] IoFieldbusArea area, [in] LONG byteOffset, [in] LONG byteLength, [in] SAFEARRAY(BYTE) data) | IFieldbus | |