Question? Ask iXi!

Mobile Robots

Ready to go: Automating AGV and AMR – The mobile robots solution

The world of intralogistics is getting faster and faster – and with it the requirements surrounding efficiency, flexibility and integration. These days, automated intralogistics solutions don’t just need to be dynamic, they should also be quick to implement and adaptable to a wide variety of scenarios. This is particularly true for mobile robots such as automated guided vehicles (AGVs) and autonomous mobile robots (AMR), which are increasingly becoming the key element in modern logistics.
Whether it’s the shortage of skilled workers, increasing throughput requirements or complex processes – mobile robots are the key to meeting current and future challenges.

The answer: modular, open automation systems.

With ctrlX AUTOMATION, a holistic platform has been created that covers all the requirements surrounding modern mobile robots. It combines high-performance hardware, flexible software and specialized apps to create an individually configurable overall system – seamlessly integrated, easily scalable and ready for any intralogistics challenge.

Faster launches for AGV and AMR –
The advantages:

Open automation system for quicker market launch of AGV and AMR

Flexible adaptation to individual mobile robots requirements

Open platform for seamless integration into intralogistics

• Highest degree of safety and reliability for mobile robots

Do you have any questions?
Get in contact

All-in-one solution for mobile robots

 

A clever automation package for mobile robots

The “Mobile Robots” solution set from Bosch Rexroth is a complete, modular package for the rapid development and flexible control of autonomous guided vehicles (AGV) and autonomous mobile robots (AMR). Based on the high-performing ctrlX AUTOMATION module for automation, it combines control, drive, communication and specialized apps in one open solution. This enables mobile robots solutions to be easily integrated into modern intralogistics systems and individually adapted. In addition to safety-certified components to ensure reliable operation, the Mobile Robots solution with integrated features such as cloud-based fleet management offers just the flexibility that modern intralogistics needs.

 

 

Example application for mobile robots

Modular software and hardware solution set for easy integration in industrial mobile robots enabling a high degree of freedom, less development work and shorter time to market thanks to open standards and interfaces.

Configure now!

 

 

ctrlX OS Community

Do you need further assistance? In the ctrlX OS Community you will find blog articles, GitHub applications or how to articles on mobile robots topics and many other areas of application for ctrlX AUTOMATION.

Go to ctrlX OS Community!

Hardware and software components of the solution set

ctrlX CORE – Compact control system

The mobile robots are controlled by the compact and powerful control system ctrlX CORE. This integrates essential functions such as PLC, localization, navigation and motion control in one device, reducing the number of components.

ctrlX OS – Open operating system with ecosystem

The open operating system ctrlX OS with ecosystem allows AGV and AMR to be flexibly enhanced with apps. The portfolio includes Bosch Rexroth apps such as ctrlX MOTION, ctrlX IOT, ctrlX PLC, EtherCAT Master, but can also be expanded to include partner solutions in the form of hardware or software, e.g. from CODESYS, Canoncial, CEDALO. ctrlX OS also enables ROS 2 integration, web engineering and secure access to real-time data. In addition, ctrlX OS is “Secure by Design” and “Secure by Default,” and therefore prepared for the requirements of the CRA, certified according to IEC 62443-4-2 and can be flexibly upgraded with additional security functions.

ctrlX SAFETY – Safety at every level

The scalable safety concept ranges from secure I/O, to FSoE communication, through to independent safety control. ctrlX SAFETY meets the highest standards (IEC 62443, PL d) and reliably protects mobile robots solutions – with the minimum engineering workload.

 

ctrlX I/O – Flexible integration of sensors and actuators

The modular I/O system ctrlX I/O allows the straightforward connection of sensors and actuators. It supports open communication standards such as EtherCAT and can be seamlessly integrated into existing mobile robots solutions.

 

ROKIT Wheel Unit – Safe wheel drive for AGV and AMR

The ROKIT Wheel Unit is a safety-certified, FSoE-based wheel drive unit that has been specially developed for mobile robots. It ensures precise, safe movement guidance and facilitates integration into autonomous guided vehicles (AGV) and autonomous mobile robots (AMR).

 

 

ROKIT – The robotics kit for navigation and localization

With the ROKIT Locator (marker-free localization) and the ROKIT Navigator (VDA 5050-compliant navigation), Bosch Rexroth offers high-performing apps for autonomous navigation and positioning. For precise and efficient intralogistics processes.