Data center automation:
Faster project implementation – easier scaling
Data centers must be available around the clock. At the same time, they are becoming increasingly powerful in these times of AI and high-performance computing. As computing power increases, the demands on energy supply and temperature management as well as on efficient operation are also growing. Data center automation thus requires the effective management of an increasingly complex infrastructure and reliable integration of diverse systems and components.
In addition, every data center project is individual, the requirements are constantly changing, and, at the same time, project timeframes are becoming ever shorter. As a result, planners, installers, operators, and engineering companies require both standardized and reusable automation modules for rapid implementation as well as sufficient flexibility to handle different data center sizes and integrate systems from different manufacturers.
To this end, ctrlX AUTOMATION creates an open automation and data platform between the physical infrastructure and the higher-level systems, based on native IT standards (Linux, containers, REST). This shared platform allows for different areas of the infrastructure to be automated and monitored, data to be merged, and existing and higher-level systems to be connected. In this way, ctrlX AUTOMATION combines standardization with the necessary openness for individual data center infrastructures.
Open and adaptive automation platform for power, cooling, monitoring, and IT/OT
Reduced DCIM (data center infrastructure management) complexity and engineering effort, shorter commissioning times, and an architecture that can be applied to different data center sizes and other sites: ctrlX AUTOMATION creates a unified automation and data platform that allows for shorter time-to-market. Standardized engineering modules and reusable applications reduce the effort for planning and testing. Web-based commissioning and remote access tools further support rapid project execution.
For operators of multiple data centers, standardization becomes scalability. Software, libraries, as well as HMI and maintenance concepts can be reused across different locations. Hyperscalers in particular can thus automate comparable infrastructures at different locations according to the principle of "build once, deploy everywhere."
With its Linux-based architecture, app technology, and container concepts, ctrlX AUTOMATION also speaks the language of IT-oriented data center planners and brings IT and OT together on a common platform. At the same time, the architecture is open to future extensions such as AI, digital twins, predictive maintenance, and energy optimization.
Example configurations for data center automation:
ctrlX AUTOMATION enables the automation of diverse systems in the data center.