Question? Ask iXi!

  • Home
  • Product Updates
Product Updates

ctrlX AUTOMATION Product Updates

From now on, you will regularly find the latest innovations and updates regarding the automation platform ctrlX AUTOMATION on this page. Stay Two Steps Ahead with us!

If you have any questions or need further information contact us!

Send email

Tags

Formats

or

Roland Kosikors

Product News

Firewall app for ctrlX OS

The Firewall app for ctrlX OS enables the definition of rules for data traffic in the machine network. A web interface is used to specify which data is released based on individual requirements.

A key feature is targeted and secure remote access to individual machine components, for example via VPN, without having to make the entire production network accessible. This results in a clearly segmented network architecture and increases cybersecurity.

 

Learn more!

Product NewsctrlX OS Apps
ROKIT Navigator logo

Roland Kosikors

Product News

Navigator app

The Navigator app offers VDA5050-compatible navigation software for efficient motion planning of mobile robots. The navigation software controls automated guided vehicles (AGV) or autonomous mobile robots (AMR) – even in dynamic, complex, and confined environments. Highlight features include fast and highly precise docking at transfer stations as well as optional obstacle avoidance.

Combining the Navigator with the Locator results in a high-performance solution that enables precise localization and efficient navigation of mobile robots.

 

Learn more!

Product NewsctrlX OS Apps
ctrlX MOTION SDK

Roland Kosikors

Product News

Software Development Kit for ROS2 applications

The Software Development Kit (SDK) to build ROS2 Applications, that can run on industrial devices with OS.

This includes apps for industrial fieldbus communication, machine automation, programmable logic control (PLC) and other automation software which can also be found in the ctrlX OS Store.

 

Learn more!

Product NewsctrlX MOTION
The image shows the ctrlX OS logo with the caption LTS Version 3.6. The logo resembles an app icon and has the designation ctrlX OS within the image.

Roland Kosikors

Product News

New ctrlX OS Release 3.6

ctrlX AUTOMATION and ctrlX OS continue to develop rapidly in terms of functionality and possible use cases. This is also demonstrated by the new LTS Release 3.6, which provides users with access to new functions.

Detailed information on all updates is available in the ctrlX OS Community.

 

Learn more!

Product NewsctrlX OS

Product News

ctrlX I/O Portfolio is powerfully evolving

The ctrlX I/O portfolio is continuously expanding to meet the demands of various industries and regions. An important step in this process is the UL certification, which ensures product safety, facilitates market access, and serves as a globally recognized symbol of quality and trust. Therefore, the successful certification of 10 additional ctrlX I/O modules is a significant milestone. These include digital input/output assemblies, such as a counter module, a timestamp module, and a PWM module, as well as communication modules for RS232 and RS485/RS422.

 

Learn more!

Product NewsctrlX I/O

Product News

ctrlX MOTION – New version V03.06

The new ctrlX MOTION version 03.06 opens up the motion core for machine builders to integrate their own IP. This offers maximum openness. The ctrlX MOTION API makes it possible to extend existing motion functions, but also to add completely new functions.

 

Learn more!

Product NewsctrlX MOTION

Product News

Security Scanner for Secure Networks

The new Security Scanner app for ctrlX OS enables a comprehensive security assessment of machines. It captures network data such as connected devices, MAC addresses, device types, and open ports. Additionally, it supports monitoring of unwanted devices and offers advanced analyses using NMAP commands. The results are provided as PDF or JSON reports. Thus, the app meets key requirements of the Cyber Resilience Act and enhances cybersecurity in the industry.

 

Learn more!

Product NewsctrlX OS

Product News

New eLearning ctrlX SAFETY I

The new eLearning module “ctrlX SAFETY I” provides basic knowledge about the safety solution ctrlX SAFETY and the engineering software. Within 70 minutes, the training provides the necessary skills to put a ctrlX SAFETY into operation. The module is also designed to be flexible and makes it possible to improve the safety of automation systems within a short space of time.

 

Learn more!

Product NewsctrlX SAFETY

Product News

New features for ctrlX MOTION

The ctrlX MOTION version 02.06 offers 50 new motion functions. This includes, for example, robotic kinematics for delta and scara robots in a wide variety of configurations. Powerful electronic gear and cam functions are also included. The package is completed with the Cam Designer, the efficient engineering tool for profiles and cams.

 

Learn more!

Product NewsctrlX MOTION
CtrlX OS logo on blue background

Roland Kosikors

Product News

ctrlX OS is IEC62443-2 certified

The Linux-based operating system ctrlX OS meets the requirements of the Cyber Resilience Act: Secure by Design, Secure by Default, and certified according to IEC 62443-4-2. The platform enables rapid security updates and guarantees the highest level of cybersecurity – even in brownfield environments. With the control system ctrlX CORE, which is based on ctrlX OS as a security gateway, both existing and new installations can be secured for the future.

 

Learn more!

Product NewsctrlX OS
ctrlX CORE AI Module

Roland Kosikors

Product News

AI power for ctrlX CORE

The control platform ctrlX CORE is extended by a module that enables the use of artificial intelligence in automation applications. The core component is the Hailo-8 accelerator (26 TOPS), which allows efficient data processing directly at the source. The LumiScan Suite app from HD-Vision also facilitates the entry into AI-supported image processing. Integration into the existing controller enables cost-effective and scalable AI functionality without additional hardware and simplifies maintenance and update management.

 

Learn more!

Product NewsctrlX CORE
ctrlX Helio promotional image

Roland Kosikors

Product News

New HELIO App for Intuitive HMIs

With HELIO, user-centered HMI design enters the industry. The app for ctrlX OS enables the direct development and execution of web HMIs – without compilation, directly in the browser. Thanks to integrated UX components and intuitive operation, development effort is significantly reduced. HELIO offers a scalable, customizable solution for modern machine interfaces – fast, flexible, and future-proof.

 

Learn more!

Product NewsctrlX OS Apps
ctrlX IO Modules

Roland Kosikors

Product News

News from the ctrlX I/O portfolio

The portfolio for input/output modules ctrlX I/O is constantly growing. In recent months, 13 new modules have been launched on the market, including bus modules, digital input/output terminals, sensor modules and power supply modules. These extensions can be used to implement numerous automation applications. The portfolio is being continuously expanded to meet the requirements of the industry. Detailed information on all ctrlX I/O modules are available in the ctrlX Configurator.

 

ctrlX Configurator

Product NewsctrlX I/O
ctrlX WAGO EEBUS APP shown on a display

Roland Kosikors

Product News

WAGO EEBUS Connector app for smart grid devices

The WAGO EEBUS Connector App in the ctrlX OS Store enables seamless integration of EEBUS-capable devices – without any programming effort. Device control is made openly and standardized accessible via the ctrlX Data Layer. This creates the foundation for grid-friendly applications according to §14a EnWG. A milestone for the energy transition – directly on ctrlX OS-based devices.

 

Learn more!

Product NewsctrlX OS Apps
ctrlX Wittenstein apps cynapse Analyze, cynapse Monitor, cynapse Connect

Roland Kosikors

Product News

WITTENSTEIN Apps for Smart Gearboxes in the ctrlX OS Store

With cynapse® Connect, Monitor and Analyze, WITTENSTEIN expands the ctrlX OS ecosystem with powerful apps for connected drive technology. From data connectivity and condition monitoring to intelligent gearbox analysis: The apps enable predictive maintenance and increased efficiency in machine operation – thanks to 40 years of gearbox expertise, digitally implemented.

 

ctrlX OS Store

Product NewsctrlX OS Apps

Product News

Logiccloud Control App: Virtual PLC

The new logiccloud Control app for ctrlX OS offers more than just PLC control. The app combines PLC, web HMI, and gateway in a modular solution. With browser-based engineering in the cloud, AI-supported programming, and seamless cloud integration, it enables flexible automation. Ideal for scalable applications from edge to cloud.

 

Learn more!

Product NewsctrlX OS Apps
ctrlX AUTOMATION Magazine 2025

ctrlX AUTOMATION magazine 2025 – Now available!

The new ctrlX AUTOMATION magazine is waiting for you: Exciting case studies including Audi and Siemens Energy, expert opinions on topics such as the Cyber Resilience Act and Big Data, and of course all the highlights of our automation platform ctrlX AUTOMATION and the ctrlX OS Ecosystem.

Get your free ctrlX AUTOMATION magazine!