ctrlX AUTOMATION picks up on this technology trend and offers users various options for using digital twins. This way, one or more virtual controls can be created on a PC with the engineering of ctrlX WORKS. The ctrlX COREvirtual is based on the identical software as the real control and allows testing and commissioning without control hardware.
Bosch Rexroth also offers digital twins for its extensive range of drives and motors. Various drive models are available on the market for different application scenarios, for example for the simulation environments MATLAB/Simulink, Modelica-based systems and ISG Virtuos. With the help of these models, drive systems can be commissioned, parameterized and optimized virtually, also as part of the consideration of mechatronic systems and complete machines.