Question? Ask iXi!

ctrlX I/O

I/O system for connectivity in automation

Connectivity is the foundation for a successful digital factory. Smooth communication between machines, systems and operators via an I/O system enables the full potential of automation to be exploited. Networking is essential for smart processes and new business models. The ctrlX I/O portfolio expands ctrlX AUTOMATION with additional interfaces to the field and control levels. The ctrlX I/O portfolio is based on EtherCAT, interface diversity and safety technology. This means that users are ideally equipped for the future and can benefit from efficiency and flexibility.

 

 

 

The key facts at a glance:

  • 50% less space required in the control cabinet
  • Flexible and unlimited topologies
  • EtherCAT as far as the terminal
  • Simple, quick commissioning
  • Perfectly tailored to the control platform ctrlX CORE
  • Integration of own modules possible

More information about the ctrlX I/O system

I/O system for the next level in automation

The right solution for every requirement – standardized, industry- and manufacturer-independent interfaces.

The main features of the ctrlX I/O portfolio:

Bus modules | XB

  • EtherCAT bus coupler
  • EtherCAT extension
  • EtherCAT switchport

 

System modules | XI8

  • Potential distribution
  • Powerfeeder UP / UL diagnosis / passive
  • Blank housing

Digital Inputs | XI1

  • 4 / 8 / 16 channel
  • DC 24 V, 3 ms Input filter
  • TimeStamp, HighSpeed
  • 1- / 2-wire technology

 

Digital Outputs | XI2

  • 2 / 4 / 8 / 16 channel
  • DC 24 V | 0.5 A / 2.0 A
  • TimeStamp, Oversampling, HighSpeed
  • Relais 230 V - 1 A, 2 A
  • 1- / 2-wire technology

Analog Inputs | XI3

  • 1 / 2 / 4 channel
  • -10 V to +10 V | 0 V to +10 V
  • 0 to 20 mA | 4 to 20 mA
  • Thermocouple (TC)
  • Resistor (RTD)
  • 16 Bit resolution
  • Straingauge (SGI)

Analog Outputs | XI4

  • 2 / 4 channel
  • -10 V to +10 V | 0 V to +10 V
  • 0 to 20 mA | 4 to 20 mA
  • 16 Bit resolution

 

 

 

Communication Modules | XI5

  • RS232
  • RS485/422
  • Modbus RTU
  • M-Bus Interface
  • IO-Link

 

Technology Modules | XI6

  • SinCos-Encoder Interface, 1 VPP
  • Incremental-Encoder-Interface, TLL
  • Incremental-Encoder-Interface, HTL
  • SSI-Encoder Interface

 

 

ctrlX I/O Drive

  • Double Axis (12 mm per axis)
  • 24/48 VDC | 2x 8 .. 16 Amax current
  • AC-Servo | BLDC | DC
  • Encoder: TTL, BISS, Hiperface, EnDat2.2, Panasonic, Nikon, Tamagawa
  • Safe Torque Off (STO)

 

 

ctrlX SAFETYplus

  • FSoE Devices
  • Safe digital Inputs, Outputs
  • Safe digital Inputs, Outputs
  • Operated locally on the ctrlX COREplus and decentrally via EtherCAT bus coupler
  • Safe Encoder: TTL, Hiperface DSL, EnDat2.2, SinCos

 

The features for more connectivity

shows ctrlX I/O Portfolio

Compact and modular I/O portfolio

The I/O system ctrlX I/O can be accommodated in the control cabinet in a space-saving manner. Up to 16 I/O points across a width of 12 mm support a high density of input and output signals. The ergonomic mechanical design allows modules to be replaced quickly. Removable peripheral plugs with push-in technology also enable tool-free and automated wiring. Downtimes are minimized with a clever diagnostic concept at the module and channel levels. The robust system has an IP20 protection rating and enables maintenance- and trouble-free operation in the control cabinet. Performance functions also offer flexible expandability of the I/O system.

EtherCAT as far as the terminal

As an I/O system, ctrlX I/O offers maximum connectivity and enables connection to EtherCAT, one of the largest industrial ecosystems for I/Os, slaves and fieldbus devices. This makes real-time data processing possible at the machine control level. Other established communication standards such as IO-Link are also supported. Users benefit from a virtually unlimited portfolio of powerful and freely combinable interfaces for automation.

Reduced engineering workload

The simulation of I/O and peripheral levels and the use of digital twins for offline commissioning are key to reducing the engineering workload and using third-party devices. The ctrlX Configurator provides optimum support for the selection and configuration of ctrlX I/O stations, making it quick and easy to achieve the correct design.

Ready for the future thanks to connectivity

Thanks to its impressive connectivity, the I/O system is designed for future-proof automation and is therefore open to future trends. Upgrades, remote updates and ongoing extensions are easily possible. With the co-creation concept, partners can contribute to the Ecosystem by developing their own ctrlX I/O modules, allowing them to benefit across the board.

 

Technical data ctrlX I/O

Bus modules | XB
Bus modules
(Type)
XB-EC-12 XB-EC-31 XB-ET-31
Part number R911406090 R911406092 R911419351
Short description EtherCAT Bus coupler 1 port EtherCAT extension 1 port Ethernet Switchport
Number of outputs 2 1 1
Connection method Push-in RJ45 RJ45
Voltage supply 24 V DC - -
Power consumption Up 8 A - -
Power consumption UL 3 A - -
Width A 23.3 mm 20 mm 20 mm
Height B1+B2 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm
Digital Inputs | XI1
Digital Inputs
(Type)
XI110116 XI120116 XI112108 XI110208 XI110204
Part number R911406097 R912009221 R912009441 R911406096 R911417202
Number of inputs 16 DI 16 DI / NPN 8 DI / 8 DO 8 DI 4 DI
Connection technique 1-wire technology 1-wire technology 1-wire technology 2-wire technology 2-wire technology
Nominal voltage 24 V DC 24 V DC 24 V DC 24 V DC 24 V DC
Max. current up per terminal point [A] 1 A 1 A 1 A 1 A 1 A
Max. net current Up module [A] 2 A 2 A 2 A 2 A 2 A
Input filter 3 ms 3 ms 3 ms 3 ms 3 ms
Width A 12 mm 12 mm 12 mm 12 mm 12 mm
Height B1+B2 105 mm 105 mm 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm 99 mm 99 mm
Digital Outputs | XI2
Digital Outputs
(Type)
XI211116 XI221116 XI211208 XI211204 XI213204 XI231302 XI232302 XI241202
Part number R911406102 R912009223 R911406101 R911417208 R911417209 R911406103 R911420202 R911421644
Number of outputs 16 DO 16 DO / NPN 8 DO 4 DO 4 DO / 2 A 2 DOR / CO / 1 A 2 DOR / CO / 2 A 2 DO PWM
Connection technique 1-wire technology 1-wire technology 2-wire technology 2-wire technology 2-wire technology 3-wire technology 3-wire technology 2-wire technology
Nominal voltage 24 V DC 24 V DC 24 V DC 24 V DC 24 V DC 12 to 250 V AC
12 to 300 V DC
12 to 250 V AC
12 to 300 V DC
24 V DC
Max. current up per terminal point 0.5 A 0.5 A 0.5 A 0.5 A 2 A 1 A 2 A 0.5 A
Net current module outputs 4 A 4 A 4 A 4 A 8 A 2 A 4 A 1 A
Width A 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm
Height B1+B2 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm
Analog Inputs | XI3
Analog Inputs
(Typenschlüssel)
XI312204 XI322204 XI332204 XI342204 XI361002 XI351002
Part number R911406105 R911406104 R911406106 R911406107 R911406108 R911406109
Number of inputs 4 4 4 4 2 2
Input signal 0-10 V -10-10 V 0-20 mA 4-20 mA B, E, J, K, L, N, R, S, T, U PT100, PT200, PT500, PT1000 (characteristic
curve PT385 for all platinum
sensors), NI100, NI120, NI500, NI1000 (characteristic
curve TK6180 for all nickel sensors), NI1000 (characteristic curve TK5000), KTY81-110, KTY 81-210, KTY 84, resistance
measurement
Connection technique 2-wire technology, shielded, twisted in pairs 2-wire technology, shielded, twisted in pairs 2-wire technology, shielded, twisted in pairs 2-wire technology, shielded, twisted in pairs 2-wire technology, shielded, twisted in pairs 2-, 3-wire technology, shielded, twisted
Resolution A/D 16 bits incl. sign 16 bits incl. sign 16 bits incl. sign 16 bits incl. sign 24 bits 24 bits
A/D Conversion time 100 µs 100 µs 100 µs 100 µs - -
Width A 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm
Height B1+B2 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm
Analog Outputs | XI4
Analog Outputs
(Type)
XI412202 XI412204 XI422202 XI422204 XI432202 XI432204 XI442202 XI442204
Part number R911406110 R911406116 R911406113 R911406117 R911406111 R911406115 R911406112 R911406114
Number of outputs 2 4 2 4 2 4 2 4
Output signal 0-10 V 0-10 V -10-10 V -10-10 V 0-20 mA 0-20 mA 4-20 mA 4-20 mA
Connection technique 2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
2-wire technology bipolar, shielded, twisted in
pairs
Resolution D/A 16 bits 16 bits 16 bits 16 bits 16 bits 16 bits 16 bits 16 bits
Process data update 250 µs 250 µs 250 µs 250 µs 250 µs 250 µs 250 µs 250 µs
Width A 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm 12 mm
Height B1+B2 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm
System modules | XI8
System modules
(Type)
XI811101 XI812101 XI813101 XI821116 XI822116 XI824116 XI841000 XI842000
Part number R911406093 R911406094 R912009610 R911406125 R911406123 R911406122 R911406126 R911406128
Short description passive power feeder for peripherie circuit (UP) DC 24 V / 8A active power feeder for periphery circuit (UP) DC 24 V / 8A active power feeder for periphery circuit (UP) DC 24 V / 8A and logic circuit (UL) 3A Potential distribution , 16x GND Potential distribution , 16x 24 VDC Potential distribution , 8x 24VDC, 8x GND Blank housing
12 mm
Blank housing
20 mm
Number of outputs - - - 16 16 16 - -
Nominal voltage 24 V DC 24 V DC 24 V DC - - - - -
Power consumption Up 8 A 8 A 8 A - - - - -
Power consumption UL - - 3 A - - - - -
Max. current per channel [A] - - - 1 A 1 A 1 A - -
Max. net current Up module - - - 4 A 4 A 4 A - -
Width A 20 mm 20 mm 20 mm 12 mm 12 mm 12 mm 12 mm 20 mm
Height B1+B2 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm 105 mm
Depth C1 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm 99 mm
Dimensional drawing

General Motion Control

By using ctrlX AUTOMATION in general motion control applications, users benefit from a compact system with minimum footprint, smart apps and motion modules, as well as safe and flexible operation. This is especially important for tasks in the field of robotics and handling.

Further application examples:

IOT & PLC, Performance Motion Control, Manufacturing, Smart Energy

General Motion Control

By using ctrlX AUTOMATION in general motion control applications, users benefit from a compact system with minimum footprint, smart apps and motion modules, as well as safe and flexible operation. This is especially important for tasks in the field of robotics and handling.

Further application examples:

IOT & PLC, Performance Motion Control, Manufacturing, Smart Energy

ctrlX AUTOMATION magazine 2025 –
Now available!

The new ctrlX AUTOMATION magazine is waiting for you: Exciting case studies including Audi and Siemens Energy, expert opinions on topics such as the Cyber Resilience Act and Big Data, and of course all the highlights of our automation platform ctrlX AUTOMATION and the ctrlX OS Ecosystem.

Request now!

Do you have any questions or would you like more information about ctrlX I/O or our other automation solutions? We look forward to your inquiry!

Get in contact