Developing IT functions via the control system
When Vincent Druart became acquainted with the automation platform ctrlX AUTOMATION, he was enthusiastic about the concept of a secure Linux-based operating system on which the PLC software variables are accessible.
"The operating system ctrlX OS gives me the opportunity to create something new on a foundation that meets cybersecurity challenges. The solution also offers high flexibility; application modules can be easily added.
The application-based real-time Linux kernel enables the development of many additional functions. I'm thinking particularly of applications based on real-time information, such as vibration control, but also of sending email and SMS notifications to our customers," he explains.
"Vincent Druart's professional background fits very well with what inspired us to develop ctrlX AUTOMATION. He perfectly represents the new generation of talented developers for whom the programs made available must be as open as possible. Furthermore, his career in 'industrial IT' has enabled him to immediately recognize the potential of our new product line. In a short time and almost independently, he has already implemented very successful applications," says Jean-Michel Lerond, Sales Engineer at Bosch Rexroth.