Miraitek S.r.l.
AI-driven adaptive process control
Miraitek integrates process digital twins, AI models and multi-objective optimization with ctrlX OS to enable adaptive control of production systems under highly variable external conditions. Closed-loop adjustments happen at the edge, without cloud roundtrips.
Autonomous machine monitoring & operational support
To provide operational support to operators and after-sales teams, Miraitek ctrlX OS monitors machines using Industrial IoT, cloud analytics, and AI. This enables access to technical information up to 80 percent faster, allowing for proactive intervention rather than reactive crisis management.
Multi-plant planning & scheduling across ctrlX OS lines
Mirai4production (M4p) coordinates planning and scheduling across multiple plants and ctrlX OS-connected lines. This provides operators with a consolidated, real-time view of the production status. At the same time, the integrated AI optimizes operations by suggesting ideal sequences. The result: shorter setup times and a significantly improved OEE for the entire fleet.
Advantages
- Up to 20 percent annual revenue increase and stronger business continuity
- Reduced waste, resource consumption, downtime and maintenance costs
- Transition from reactive to predictive decision-making
- 80 percent faster access to technical information for operators
- End-to-end stack on ctrlX OS, from data acquisition to AI-driven control
Target Groups
- Machine Builder
- Machine Operator
Topology
Miraitek apps run on ctrlX OS edge devices using Node-RED and OPC UA, alongside the CRA-ready ctrlX OS security stack (firewall, security scanner, VPN). The ctrlX OS device connects via EtherCAT to ctrlX I/O and ctrlX DRIVE & Motors, and via the plant network to Mirai4machine (M4m) and ctrlX HMI. Over the internet the stack links to Mirai4production (M4p) for multiplant scheduling, the Robin virtual assistant suite and the ctrlX Device Portal. Mirai4universaledge (M4u) orchestrates machines and lines as a patented layer.
About Miraitek
Miraitek S.r.l. is an Italian Industry 4.0 software company, spin off from Politecnico di Milano and headquartered in Milan. The Miraitek suite combines industrial IoT, cloud computing and artificial intelligence into an end-to-end platform, from consultancy and business model redesign to data monetization via AI-enabled process and machine optimization. Customers include Cavanna, Itema, Ghezzi Annoni, Cizeta and San Carlo Group.