|
| Permission | Description |
|---|---|
| TRACE_INFO | View tracing modules and messages - Allows to enumerate trace modules and view trace messages. |
| TRACE_SETUP | Enable or disable tracing modules - Allows to enable or disable tracing modules. |
| TRACE_USE | Trace message, warning or error - Allows to trace message, warning or error. |
| Function | Server version | Permission-Ident |
|---|---|---|
| mlpiTraceActivateModule | 1.0.0.0 | "TRACE_SETUP" |
| mlpiTraceDeactivateModule | 1.0.0.0 | "TRACE_SETUP" |
| mlpiTraceActivateAllModules | 1.0.0.0 | "TRACE_SETUP" |
| mlpiTraceDeactivateAllModules | 1.0.0.0 | "TRACE_SETUP" |
| mlpiTraceMessage | 1.0.0.0 | "TRACE_USE" |
| mlpiTraceWarning | 1.0.0.0 | "TRACE_USE" |
| mlpiTraceError | 1.0.0.0 | "TRACE_USE" |
| mlpiTraceEvent | 1.0.0.0 | "TRACE_USE" |
| mlpiTraceGetNumberOfModules | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceGetModuleList | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceGetNumberOfBuffers | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceGetBufferList | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceReadBuffer | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceGetNewestMessageIndex | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceGetOldestMessageIndex | 1.0.0.0 | "TRACE_INFO" |
| mlpiTraceClearAllBuffers | 1.0.0.0 | "TRACE_INFO" |
| Old permission | new Permission |
|---|---|
| MLPI_TRACELIB_PERMISSION_SETUP | TRACE_SETUP |
| MLPI_TRACELIB_PERMISSION_INFO | TRACE_INFO |
| MLPI_TRACELIB_PERMISSION_USE | TRACE_USE |