|
| Permission-Ident | Description |
|---|---|
| PARAMETER_COMMAND | Execute command via parameter - Allows to execute commands via command parameter and to read command status. |
| PARAMETER_READ | Read parameter value or status - Allows to read parameter value or status. |
| PARAMETER_WRITE | Write parameter value - Allows to write parameter values. |
| Function | Server version | Permission-Ident |
|---|---|---|
| mlpiParameterReadName | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadAttribute | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadUnit | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadDataStatus | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterCommand | 1.0.0.0 | "PARAMETER_COMMAND" |
| mlpiParameterReadCommandStatus | 1.0.0.0 | "PARAMETER_COMMAND" |
| mlpiParameterReadListLength | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadMinimumString | 1.1.0.0 | "PARAMETER_READ" |
| mlpiParameterReadMinimum... (10x) | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadMaximumString | 1.1.0.0 | "PARAMETER_READ" |
| mlpiParameterReadMaximum... (10x) | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterReadData... (20x) | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterWriteData... (20x) | 1.0.0.0 | "PARAMETER_WRITE" |
| mlpiParameterReadDefaultString | 1.1.0.0 | "PARAMETER_READ" |
| mlpiParameterReadDefault... ( 8x) | 1.0.0.0 | "PARAMETER_READ" |
| mlpiParameterImportFile | 1.0.13.0 | "PARAMETER_WRITE" |
| mlpiParameterExportFile | 1.0.13.0 | "PARAMETER_READ" |
| mlpiParameterReadEverything | 1.3.0.0 | "PARAMETER_READ" |
| mlpiParameterExportFileStartProcess | 1.6.0.0 | "PARAMETER_READ" |
| mlpiParameterImportFileStartProcess | 1.6.0.0 | "PARAMETER_WRITE" |
| mlpiParameterImportExportStatus | 1.6.0.0 | "PARAMETER_READ" |
| mlpiParameterImportExportGetInfo | 1.6.0.0 | "PARAMETER_READ" |
| mlpiParameterImportExportAbort | 1.6.0.0 | "PARAMETER_WRITE" |
| mlpiParameterWriteAccessSetup | 1.14.0.0 | "PARAMETER_READ" |
| mlpiParameterWriteAccessStatus | 1.14.0.0 | "PARAMETER_READ" |
| mlpiParameterWriteAccessAbort | 1.14.0.0 | "PARAMETER_READ" |
| Old permission | new Permission |
|---|---|
| MLPI_PARAMETERLIB_PERMISSION_ALWAYS | IMPLICIT |
| MLPI_PARAMETERLIB_PERMISSION_PARAMETER_INFO | PARAMETER_READ |
| MLPI_PARAMETERLIB_PERMISSION_DATA_INFO | PARAMETER_READ |
| MLPI_PARAMETERLIB_PERMISSION_COMMAND | PARAMETER_COMMAND |
| MLPI_PARAMETERLIB_PERMISSION_DEFAULT_READ | PARAMETER_READ |
| MLPI_PARAMETERLIB_PERMISSION_DATA_READ | PARAMETER_READ |
| MLPI_PARAMETERLIB_PERMISSION_DATA_WRITE | PARAMETER_WRITE |