Permission-Ident | Description |
---|---|
PARAMETER_COMMAND | Execute command via parameter - Allows to execute commands via command parameter and to read command status. |
PARAMETER_READ | Read parameter value or status - Allows to read parameter value or status. |
PARAMETER_WRITE | Write parameter value - Allows to write parameter values. |
Function | Server version | Permission-Ident |
---|---|---|
mlpiParameterReadName | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadAttribute | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadUnit | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadDataStatus | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterCommand | 1.0.0.0 | "PARAMETER_COMMAND" |
mlpiParameterReadCommandStatus | 1.0.0.0 | "PARAMETER_COMMAND" |
mlpiParameterReadListLength | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadMinimumString | 1.1.0.0 | "PARAMETER_READ" |
mlpiParameterReadMinimum... (10x) | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadMaximumString | 1.1.0.0 | "PARAMETER_READ" |
mlpiParameterReadMaximum... (10x) | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterReadData... (20x) | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterWriteData... (20x) | 1.0.0.0 | "PARAMETER_WRITE" |
mlpiParameterReadDefaultString | 1.1.0.0 | "PARAMETER_READ" |
mlpiParameterReadDefault... ( 8x) | 1.0.0.0 | "PARAMETER_READ" |
mlpiParameterImportFile | 1.0.13.0 | "PARAMETER_WRITE" |
mlpiParameterExportFile | 1.0.13.0 | "PARAMETER_READ" |
mlpiParameterReadEverything | 1.3.0.0 | "PARAMETER_READ" |
mlpiParameterExportFileStartProcess | 1.6.0.0 | "PARAMETER_READ" |
mlpiParameterImportFileStartProcess | 1.6.0.0 | "PARAMETER_WRITE" |
mlpiParameterImportExportStatus | 1.6.0.0 | "PARAMETER_READ" |
mlpiParameterImportExportGetInfo | 1.6.0.0 | "PARAMETER_READ" |
mlpiParameterImportExportAbort | 1.6.0.0 | "PARAMETER_WRITE" |
mlpiParameterWriteAccessSetup | 1.14.0.0 | "PARAMETER_READ" |
mlpiParameterWriteAccessStatus | 1.14.0.0 | "PARAMETER_READ" |
mlpiParameterWriteAccessAbort | 1.14.0.0 | "PARAMETER_READ" |
Old permission | new Permission |
---|---|
MLPI_PARAMETERLIB_PERMISSION_ALWAYS | IMPLICIT |
MLPI_PARAMETERLIB_PERMISSION_PARAMETER_INFO | PARAMETER_READ |
MLPI_PARAMETERLIB_PERMISSION_DATA_INFO | PARAMETER_READ |
MLPI_PARAMETERLIB_PERMISSION_COMMAND | PARAMETER_COMMAND |
MLPI_PARAMETERLIB_PERMISSION_DEFAULT_READ | PARAMETER_READ |
MLPI_PARAMETERLIB_PERMISSION_DATA_READ | PARAMETER_READ |
MLPI_PARAMETERLIB_PERMISSION_DATA_WRITE | PARAMETER_WRITE |