Permission-Ident | Description |
---|---|
LOGIC_CONFIG | Load PLC application - Allows to load PLC applications. |
LOGIC_CONTROL | Start, stop, reset and debug PLC application - Allows to start, stop, reset and debug PLC application. |
LOGIC_INFO | View PLC application status - Allows to view PLC application status. |
LOGIC_READ | Read variables and memory areas an get address of symbols - Allows read variables and memory areas an get address of symbols. |
LOGIC_WRITE | Write variables and memory areas - Allows to write variables and memory areas. |
Function | Server version | Permission-Ident |
---|---|---|
mlpiLogicGetNumberOfApplications | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetNameOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicLoadBootApplication | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicStopApplication | 1.0.0.0 | "LOGIC_CONTROL" |
mlpiLogicStartApplication | 1.0.0.0 | "LOGIC_CONTROL" |
mlpiLogicRunSingleCycleApplication | 1.4.0.0 | "LOGIC_CONTROL" |
mlpiLogicResetApplication | 1.0.0.0 | "LOGIC_CONTROL" |
mlpiLogicGetStateOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetOperationStateOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetOperationStateOfApplicationUlong | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetTaskInfoOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetInfoOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicSaveRetainOfApplication | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicRestoreRetainOfApplication | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicWaitForEventOfApplication | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicGetSymbolsOfApplication | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetTypeOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetSizeOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetNumElementsOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetDimensionOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetArrayRangeOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetAccessRightsOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetInformationOfSymbol | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicGetInformationOfUserType | 1.0.0.0 | "LOGIC_INFO" |
mlpiLogicPouExtensionRegister | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicPouExtensionUnregister | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicPouExtensionUnregisterAll | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicSetCapabilityOfOperation | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicGetCapabilityOfOperation | 1.0.0.0 | "LOGIC_CONFIG" |
mlpiLogicReadVariableBySymbol... (24x) | 1.0.0.0 | "LOGIC_READ" |
mlpiLogicWriteVariableBySymbol... (24x) | 1.0.0.0 | "LOGIC_WRITE" |
mlpiLogicReadMemoryArea... (21x) | 1.0.0.0 | "LOGIC_READ" |
mlpiLogicWriteMemoryArea... (21x) | 1.0.0.0 | "LOGIC_WRITE" |
mlpiLogicGetAddressOfSymbol | 1.0.13.0 | "LOGIC_READ" |
mlpiLogicGetStopAxesConfiguration | 1.24.0.0 | "LOGIC_INFO" |
Old permission | new Permission |
---|---|
MLPI_LOGICLIB_PERMISSION_ALWAYS | IMPLICIT |
MLPI_LOGICLIB_PERMISSION_APPLICATION_LOAD | LOGIC_CONFIG |
MLPI_LOGICLIB_PERMISSION_APPLICATION_STOP | LOGIC_CONTROL |
MLPI_LOGICLIB_PERMISSION_APPLICATION_START | LOGIC_CONTROL |
MLPI_LOGICLIB_PERMISSION_APPLICATION_RESET | LOGIC_CONTROL |
MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO | LOGIC_INFO |
MLPI_LOGICLIB_PERMISSION_RETAIN_DATA | LOGIC_CONFIG |
MLPI_LOGICLIB_PERMISSION_EVENT_SINK | LOGIC_CONFIG |
MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO | LOGIC_INFO |
MLPI_LOGICLIB_PERMISSION_POU_EXTENSION | LOGIC_CONFIG |
MLPI_LOGICLIB_PERMISSION_OP_CAPABILITY | LOGIC_CONFIG |
MLPI_LOGICLIB_PERMISSION_VARIABLE_READ | LOGIC_READ |
MLPI_LOGICLIB_PERMISSION_VARIABLE_WRITE | LOGIC_WRITE |
MLPI_LOGICLIB_PERMISSION_MEMORY_READ | LOGIC_READ |
MLPI_LOGICLIB_PERMISSION_MEMORY_WRITE | LOGIC_WRITE |
MLPI_LOGICLIB_PERMISSION_SYMBOL_ADDRESS | LOGIC_READ |
MLPI_LOGICLIB_PERMISSION_APPLICATION_CYCLE | LOGIC_CONTROL |