Version and permission information.
The table shows requirements regarding the minimum server version (Server versions of MLPI) and the user permission needed to execute the desired function. Furthermore, the table shows the current user and permissions setup of the 'accounts.xml' placed on the SYSTEM partition of the control. On using the permission "MLPI_LOGICLIB_PERMISSION_ALL" with the value "true", you will enable all functions of this library for a user account.
Function | Server version | Permission | a(1) | i(1) | i(2) | i(3) | m(1) |
---|---|---|---|---|---|---|---|
mlpiLogicGetNumberOfApplications | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicGetNameOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicLoadBootApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_LOAD" | x | x | x | x | |
mlpiLogicStopApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_STOP" | x | x | x | x | |
mlpiLogicStartApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_START" | x | x | x | x | |
mlpiLogicRunSingleCycleApplication | 1.4.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_RUN_SINGLE_CYCLE" | x | x | x | x | |
mlpiLogicResetApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_RESET" | x | x | x | x | |
mlpiLogicGetStateOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicGetOperationStateOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicGetOperationStateOfApplicationUlong | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicGetTaskInfoOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicGetInfoOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
mlpiLogicSaveRetainOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_RETAIN_DATA" | x | x | x | x | |
mlpiLogicRestoreRetainOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_RETAIN_DATA" | x | x | x | x | |
mlpiLogicWaitForEventOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_EVENT_SINK" | x | x | x | x | |
mlpiLogicGetSymbolsOfApplication | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetTypeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetSizeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetNumElementsOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetDimensionOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetArrayRangeOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetAccessRightsOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetInformationOfSymbol | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicGetInformationOfUserType | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_INFO" | x | x | x | x | x |
mlpiLogicPouExtensionRegister | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
mlpiLogicPouExtensionUnregister | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
mlpiLogicPouExtensionUnregisterAll | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_POU_EXTENSION" | x | x | x | x | |
mlpiLogicSetCapabilityOfOperation | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_OP_CAPABILITY" | x | x | x | x | |
mlpiLogicGetCapabilityOfOperation | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_OP_CAPABILITY" | x | x | x | x | |
mlpiLogicReadVariableBySymbol... (24x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_VARIABLE_READ" | x | x | x | x | x |
mlpiLogicWriteVariableBySymbol... (24x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_VARIABLE_WRITE" | x | x | x | x | x |
mlpiLogicReadMemoryArea... (21x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_MEMORY_READ" | x | x | x | x | |
mlpiLogicWriteMemoryArea... (21x) | 1.0.0.0 | "MLPI_LOGICLIB_PERMISSION_MEMORY_WRITE" | x | x | x | x | |
mlpiLogicGetAddressOfSymbol | 1.0.13.0 | "MLPI_LOGICLIB_PERMISSION_SYMBOL_ADDRESS" | x | x | x | x | |
mlpiLogicGetStopAxesConfiguration | 1.24.0.0 | "MLPI_LOGICLIB_PERMISSION_APPLICATION_INFO" | x | x | x | x | x |
shortcut | user account |
---|---|
a(1) | administrator |
i(1) | indraworks |
i(2) | indraworksonline |
i(3) | indraworksadministrator |
m(1) | MlcTrending |