Permission-Ident | Description |
---|---|
CONTAINER_BROWSE | Browse - Allows to browse through existing containers |
CONTAINER_INFO | Info - Allows to get information about containers, e.g. name, items etc. |
CONTAINER_SETUP | Setup - Allows to create and delete containers and set container name. |
CONTAINER_UPDATE | Update - Allows to read/write data from/to containers, depending on container type. |
Function | Server version | Permission-Ident |
---|---|---|
mlpiContainerCreate | 1.0.0.0 | "CONTAINER_SETUP" |
mlpiContainerUpdate | 1.0.0.0 | "CONTAINER_UPDATE" |
mlpiContainerDestroy | 1.0.0.0 | "CONTAINER_SETUP" |
mlpiContainerGetName | 1.0.0.0 | "CONTAINER_INFO" |
mlpiContainerSetName | 1.0.0.0 | "CONTAINER_SETUP" |
mlpiContainerGetInformation | 1.0.0.0 | "CONTAINER_INFO" |
mlpiContainerGetTagList | 1.0.0.0 | "CONTAINER_INFO" |
mlpiContainerGetItemInformation | 1.0.0.0 | "CONTAINER_INFO" |
mlpiContainerGetSingleItemInformation | 1.0.0.0 | "CONTAINER_INFO" |
mlpiContainerGetNumberOfContainer | 1.0.0.0 | "CONTAINER_BROWSE" |
mlpiContainerGetHandlesOfContainer | 1.0.0.0 | "CONTAINER_BROWSE" |
Old permission | new Permission |
---|---|
MLPI_CONTAINERLIB_PERMISSION_ALWAYS | IMPLICIT |
MLPI_CONTAINERLIB_PERMISSION_SETUP | CONTAINER_SETUP |
MLPI_CONTAINERLIB_PERMISSION_UPDATE | CONTAINER_UPDATE |
MLPI_CONTAINERLIB_PERMISSION_INFO | CONTAINER_INFO |
MLPI_CONTAINERLIB_PERMISSION_BROWSE | CONTAINER_BROWSE |