Moves axis to given absolute position
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
void MoveAbsolute( double position, double velocity, double acceleration, double deceleration, double jerk ) |
Visual Basic |
---|
Sub MoveAbsolute ( position As Double, velocity As Double, acceleration As Double, deceleration As Double, jerk As Double ) |
Visual C++ |
---|
void MoveAbsolute( double position, double velocity, double acceleration, double deceleration, double jerk ) |
Parameters
- position
- Type: System..::..Double
Target position
- velocity
- Type: System..::..Double
Velocity to be taken to reach the given position
- acceleration
- Type: System..::..Double
Acceleration to be taken to reach the given velocity
- deceleration
- Type: System..::..Double
Deceleration to be taken to reach zero velocity
- jerk
- Type: System..::..Double
Jerk to be taken to reach the given acceleration
Examples
Synchronous method
Asynchronous method
Copy | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection()) { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablishes connection // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates Operating mode axis.Movement.Power(true); // Powers on axis.Movement.Home(); // Executes Homing axis.Movement.MoveAbsolute(0, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(10000); // Waits task until last movement command complete axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(10000); // Waits task until last movement command complete double actualPosition = axis.GetActualPosition(); // actualPosition will be 10000 } } |
Copy | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablish connection task will be added queue // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode will be added to queue ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode will be added to queue axis.Movement.Power(true); // Powers on task will be added to queue. axis.Movement.Home(); // Homing task will be added to queue. axis.Movement.MoveAbsolute(0, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(10000); // Waits task until last movement command complete task will be added to queue axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 // task will be added to queue. axis.Movement.Wait(10000); // Waits task until last movement command complete task will be added to queue ealConnection.WaitUntilQueueComplete(); // Now it will wait untill all are executed. double actualPosition = axis.GetActualPosition(); // actualPosition will be 10000 } } |