Runs motor at given torque
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
void TorqueControl( double torque, double torqueRamp ) |
Visual Basic |
---|
Sub TorqueControl ( torque As Double, torqueRamp As Double ) |
Visual C++ |
---|
void TorqueControl( double torque, double torqueRamp ) |
Parameters
- torque
- Type: System..::..Double
Torque in which axis needs to be maintain
- torqueRamp
- Type: System..::..Double
Torque ramp in which axis axis reaches the given torque
Examples
Synchronous method
Asynchronous method
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection()) { ealConnection.Connect("192.168.0.10");; // Eatablishes connection // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates operating mode axis.Movement.Power(true); // Powers-on axis.Movement.TorqueControl(10, 1); // Run axis in given torque value } } |
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10");; // Eatablishes connection, with give least time, given busy timeout and with given max delay // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode will be added to queue ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode will be added to queue axis.Movement.Power(true); // Powers-on task will be added to queue. axis.Movement.TorqueControl(10, 1); // Run axis in given torque value task will be added to the queue ealConnection.WaitUntilQueueComplete(); // Waits untill all the task in the queue gets executed } } |