Powers on or off
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
void Power( bool value ) |
Visual Basic |
---|
Sub Power ( value As Boolean ) |
Visual C++ |
---|
void Power( bool value ) |
Parameters
- value
- Type: System..::..Boolean
Power on if true, else powers off
Examples
Synchronous method
Asynchronous method
Copy | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection()) { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablishes connection // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates operating mode axis.Movement.Power(true); // Powers on axis.Movement.Home(); // Executes Homing axis.Movement.MoveAbsolute(0, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(10000); // Waits task until last movement command completes axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(20000); // Waits task until last movement command completes axis.Movement.MoveRelative(2000, 100, 100, 100, 0); // Moves another 2000 degrees after last movement command completes axis.Movement.Wait(20000); // Waits until last movement command completes double actualPosition = axis.GetActualPosition(); // actualPosition will be 12000 } } |
Copy | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablishes connection task will be added to the queue // Gets axis IAxis axis = ealConnection.Motion.Axes[0]; axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode will be added to queue ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode will be added to queue axis.Movement.Power(true); // Powers on task will be added to queue. axis.Movement.Home(); // Homing task will be added to queue. axis.Movement.MoveAbsolute(0, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(10000); // Waits task until last movement command completes will be added to queue axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 // task will be added to queue. axis.Movement.Wait(20000); // Waits task until last movement command completes will be added to queue axis.Movement.MoveRelative(2000, 100, 100, 100, 0); // Moves another 2000 degrees task after last movement command completes will be added to queue axis.Movement.Wait(20000); // Waits task until last movement command completes will be added to queue ealConnection.WaitUntilQueueComplete(); // Now it will wait untill all are executed. double actualPosition = axis.GetActualPosition(); // actualPosition will be 12000 } } |