Gets actual torque
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
double GetActualTorque() |
Visual Basic |
---|
Function GetActualTorque As Double |
Visual C++ |
---|
double GetActualTorque() |
Return Value
Type: DoubleActual torque
Examples
Synchronous method
Asynchronous method
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10"); // Eatablishes connection, with default least time, busy timeout and with max delay IAxis axis = ealConnection.Motion.Axes[0]; // Gets axis axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates to parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates to Operating mode axis.Movement.Power(true); // Powers-on. axis.Movement.TorqueControl(10, 1); // Run axis in given torque value ealConnection.Wait(1000); // Axis object waits for one seconds double actualTorque = axis.GetActualTorque(); // Actual torque will be 10 } } |
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10"); // Eatablishes connection, with default least time, busy timeout and max delay // task will be added to queue IAxis axis = ealConnection.Motion.Axes[0]; // Gets axis axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode task will be added to queue ealConnection.Initialize(); // Initializes the axis task will be added to queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode task will be added to queue axis.Movement.Power(true); // Powers-on task will be added to queue. axis.Movement.TorqueControl(10, 1); // Run axis in given torque value task will be added to the queue ealConnection.Wait(1000); // Axis object waits for one seconds task will be added to queue ealConnection.WaitUntilQueueComplete(); // Waits untill all the task in the queue gets executed double actualTorque = axis.GetActualTorque(); // Actual torque will be 10 } } |