Flow rate unit. Stores locally and will be used to calculate flowrate command.
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
Unit FlowrateUnit { get; set; } |
Visual Basic |
---|
Property FlowrateUnit As Unit Get Set |
Visual C++ |
---|
property Unit FlowrateUnit { Unit get (); void set (Unit value); } |
Property Value
Type: Unit
Examples
Reading
Writing - Sample1
Writing - Sample2
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection()) { // Connects ealConnection.Connect("192.168.0.10"); // Get axis reference IAxis axis = ealConnection.Motion.Axes[0]; // Read flowrateUnit Unit unit = axis.ProcessControl.Configuration.FlowrateUnit; } } |
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection()) { // Connects ealConnection.Connect("192.168.0.10"); // Get axis reference IAxis axis = ealConnection.Motion.Axes[0]; // Set Flowrate unit as Absolute ( Sets locally) axis.ProcessControl.Configuration.FlowrateUnit = Unit.Absolute; // Set injection phase active to true ( Sets locally) axis.ProcessControl.Configuration.InjectionPhaseActive = true; // Set maximum flow rate value to 1000 ccm/min ( Sets locally) axis.ProcessControl.Configuration.MaxFlowrateValue = 1000; // Set parameter set number to 1 ( Sets locally) axis.ProcessControl.Configuration.ParameterSetNo = 1; // Set pump on to true ( Sets locally) axis.ProcessControl.Configuration.PumpOn = true; // Set volume 01 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump01 = 1; // Set volume 02 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump02 = 1; // Sets configuration value and Executes flowrate control with command value 100 ccm/min axis.ProcessControl.FlowrateControl(100); } } |
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection()) { // Connects ealConnection.Connect("192.168.0.10"); // Get axis reference IAxis axis = ealConnection.Motion.Axes[0]; // Set flowrate unit as Percentage ( Sets locally) axis.ProcessControl.Configuration.FlowrateUnit = Unit.Percentage; // Sets nominal Flowrate value 200 ccm/min ( Sets locally) axis.ProcessControl.Configuration.NominalFlowrateValue = 200; // Set injection phase active to true ( Sets locally) axis.ProcessControl.Configuration.InjectionPhaseActive = true; // Set maximum flow rate value to 1000 ccm/min ( Sets locally) axis.ProcessControl.Configuration.MaxFlowrateValue = 1000; // Set parameter set number to 1 ( Sets locally) axis.ProcessControl.Configuration.ParameterSetNo = 1; // Set pump on to true ( Sets locally) axis.ProcessControl.Configuration.PumpOn = true; // Set volume 01 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump01 = 1; // Set volume 02 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump02 = 1; // Sets configuration value and Executes Flowrate control with command value 50 % against the NominalFlowrateValue axis.ProcessControl.FlowrateControl(50); } } |