Represents type of unit
Namespace: EAL.EnumsAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
public enum Unit |
Visual Basic |
---|
Public Enumeration Unit |
Visual C++ |
---|
public enum class Unit |
Members
Member name | Value | Description | |
---|---|---|---|
Absolute | 0 | Represents the absolute value | |
Percentage | 1 | Represents percentage value |
Examples
Synchronous
Asynchronous
Copy | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection()) { // Connects ealConnection.Connect("192.168.0.10"); // Set pressure unit as Percentage ( Sets locally) axis.ProcessControl.Configuration.PressureUnit = Unit.Percentage; // Sets nominal pressure value 200 bar ( Sets locally) axis.ProcessControl.Configuration.NominalPressureValue = 200; // Set injection phase active to true ( Sets locally) axis.ProcessControl.Configuration.InjectionPhaseActive = true; // Set maximum flow rate value to 1000 ccm/min ( Sets locally) axis.ProcessControl.Configuration.MaxFlowrateValue = 1000; // Set parameter set number to 1 ( Sets locally) axis.ProcessControl.Configuration.ParameterSetNo = 1; // Set pump on to true ( Sets locally) axis.ProcessControl.Configuration.PumpOn = true; // Set volume 01 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump01 = 1; // Set volume 02 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump02 = 1; // Sets configuration value and Execure pressure control with command value 50 % against NominalPressureValue axis.ProcessControl.PressureControl(50); } } |
Copy | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { // Connects ealConnection.Connect("192.168.0.10"); // Set pressure unit as Percentage ( Sets locally) axis.ProcessControl.Configuration.PressureUnit = Unit.Percentage; // Sets nominal pressure value 200 bar ( Sets locally) axis.ProcessControl.Configuration.NominalPressureValue = 200; // Set injection phase active to true ( Sets locally) axis.ProcessControl.Configuration.InjectionPhaseActive = true; // Set maximum flow rate value to 1000 ccm/min ( Sets locally) axis.ProcessControl.Configuration.MaxFlowrateValue = 1000; // Set parameter set number to 1 ( Sets locally) axis.ProcessControl.Configuration.ParameterSetNo = 1; // Set pump on to true ( Sets locally) axis.ProcessControl.Configuration.PumpOn = true; // Set volume 01 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump01 = 1; // Set volume 02 as 1 ccm ( Sets locally) axis.ProcessControl.Configuration.VolumePump02 = 1; // Adds the task to queue, which sets configuration value and Executes pressure control with command value 50 % NominalPressureValue axis.ProcessControl.PressureControl(50); // Waits untill queue completes ealConnection.WaitUntilQueueComplete(); } } |