![]() |
ctrlX Data Layer API for Python
1.6.0
The ctrlX Data Layer API allows access to the ctrlX Data Layer with Python
|
Public Member Functions | |
def | __init__ (self, C_DLR_CONVERTER c_converter) |
def | converter_generate_json_complex (self, Variant data, Variant ty, int indent_step) |
def | converter_generate_json_simple (self, Variant data, int indent_step) |
def | get_handle (self) |
def | get_schema (self, C_DLR_SCHEMA schema) |
def | parse_json_complex (self, str json, Variant ty) |
def | parse_json_simple (self, str json) |
Converter interface.
Definition at line 30 of file converter.py.
This function generate a JSON string out of a Variant with complex type (flatbuffers) and the metadata of this data.
[in] | data | Varaint which contains data of complex data type (flatbuffers) if data is empty (VariantType::UNKNOWN) type is converted to json schema |
[in] | type | Variant which contains type of data (Variant with flatbuffers BFBS) |
[in] | indentStep | Indentation length for json string |
Definition at line 69 of file converter.py.
References Converter.__converter.
def converter_generate_json_simple | ( | self, | |
Variant | data, | ||
int | indent_step | ||
) |
This function generate a JSON string out of a Variant witch have a simple data type.
[in] | data | Variant which contains data with simple data type |
[in] | indentStep | Indentation length for json string |
Definition at line 54 of file converter.py.
References Converter.__converter.
def get_handle | ( | self | ) |
handle value of Converter:
Definition at line 43 of file converter.py.
References Converter.__converter.
def get_schema | ( | self, | |
C_DLR_SCHEMA | schema | ||
) |
This function returns the type (schema)
[in] | schema | Requested schema |
Definition at line 115 of file converter.py.
References Converter.__converter.
def parse_json_complex | ( | self, | |
str | json, | ||
Variant | ty | ||
) |
This function generates a Variant out of a JSON string containing the (complex) data.
[in] | json | Data of the Variant as a json string |
[in] | type | Variant which contains type of data (Variant with bfbs flatbuffer content) |
Definition at line 100 of file converter.py.
References Converter.__converter.
def parse_json_simple | ( | self, | |
str | json | ||
) |
This function generates a Variant out of a JSON string containing the (simple) data.
[in] | json | Data of the Variant as a json string |
Definition at line 83 of file converter.py.
References Converter.__converter.