|
ctrlX Data Layer API for .NET 5
2.1.0
|
![]() |
The provider node handler interface. More...
Public Member Functions | |
void | OnBrowse (string address, IProviderNodeResult result) |
Method to be called for a browse request. More... | |
void | OnCreate (string address, IVariant args, IProviderNodeResult result) |
Method to be called for a create request. More... | |
void | OnMetadata (string address, IProviderNodeResult result) |
Method to be called for a metadata request. More... | |
void | OnRead (string address, IVariant args, IProviderNodeResult result) |
Method to be called for a read request. More... | |
void | OnRemove (string address, IProviderNodeResult result) |
Method to be called for a remove request. More... | |
void | OnWrite (string address, IVariant writeValue, IProviderNodeResult result) |
Method to be called for a write request. More... | |
The provider node handler interface.
Definition at line 6 of file IProviderNodeHandler.cs.
void OnBrowse | ( | string | address, |
IProviderNodeResult | result | ||
) |
Method to be called for a browse request.
address | Address of the node |
result | Result of the request |
void OnCreate | ( | string | address, |
IVariant | args, | ||
IProviderNodeResult | result | ||
) |
Method to be called for a create request.
address | Address of the node |
args | Optional request arguments |
result | Result of the request |
void OnMetadata | ( | string | address, |
IProviderNodeResult | result | ||
) |
Method to be called for a metadata request.
address | Address of the node |
result | Result of the request |
void OnRead | ( | string | address, |
IVariant | args, | ||
IProviderNodeResult | result | ||
) |
Method to be called for a read request.
address | Address of the node |
args | Optional request arguments |
result | Result of the request |
void OnRemove | ( | string | address, |
IProviderNodeResult | result | ||
) |
Method to be called for a remove request.
address | Address of the node |
result | Result of the request |
void OnWrite | ( | string | address, |
IVariant | writeValue, | ||
IProviderNodeResult | result | ||
) |
Method to be called for a write request.
address | Address of the node |
writeValue | Value to write |
result | Result of the request |