|
ctrlX Data Layer API for .NET 5
2.1.0
|
|
@ DL_RT_NOTOPEN
RT not open
@ DL_SIZE_MISMATCH
Size mismatch, present size doesn't match requested size.
@ DL_INVALID_VALUE
Invalid value
@ DL_RT_INTERNAL_ERROR
RT internal error
@ DLR_VARIANT_TYPE_ARRAY_OF_UINT64
@ DLR_VARIANT_TYPE_ARRAY_OF_FLOAT32
@ DLR_VARIANT_TYPE_ARRAY_OF_UINT8
@ DLR_VARIANT_TYPE_UINT32
@ DL_RT_MEMORYLOCKED
RT memory already locked
@ DL_TYPE_MISMATCH
Wrong flatbuffer type, wrong data type
@ DL_LIMIT_MIN
The minimum of a limitation is exceeded.
@ DL_COMM_INVALID_HEADER
Internal header mismatch
@ Ping
Timeout to wait for a response of a request. If timeout is exceeded, the request will be aborted with...
@ DLR_SCHEMA_PROBLEM
PROBLEM
@ DLR_VARIANT_TYPE_ARRAY_OF_INT64
@ DL_TIMEOUT
Request timeout
@ DLR_SCHEMA_REFLECTION
REFLECTION
@ Reconnect
Timeout a reconnect attempt will be done if client looses connection to broker. Default: 1000 ms
@ DL_SEC_UNAUTHORIZED
Unauthorized
@ DLR_VARIANT_TYPE_ARRAY_OF_UINT32
@ DLR_SCHEMA_DIAGNOSIS
DIAGNOSIS
@ DL_UNSUPPORTED
Function not implemented
@ DL_DEPRECATED
Deprecated - function not longer supported
@ DL_SEC_INVALIDTOKENCONTENT
Token has wrong content
@ DLR_SCHEMA_METADATA
METADATA
@ DL_LIMIT_MAX
The maximum of a limitation is exceeded.
@ DL_INVALID_HANDLE
Invalid handle argument or NULL pointer argument.
@ DLR_VARIANT_TYPE_FLATBUFFERS
@ DLR_VARIANT_TYPE_ARRAY_OF_INT32
DLR_VARIANT_TYPE
DLR_VARIANT_TYPE
@ DL_INVALID_OPERATION_MODE
Not accessible due to invalid operation mode (write not possible)
DLR_TIMEOUT_SETTING
DLR_TIMEOUT_SETTING
@ DL_RT_INVALIDMEMORYMAP
RT invalid memory map
@ DL_INVALID_FLOATINGPOINT
Invalid floating point number.
@ DL_NOT_INITIALIZED
Object not initialized yet
@ DLR_VARIANT_TYPE_STRING
@ DL_FAILED
Function call failed
@ DLR_VARIANT_TYPE_FLOAT64
@ DL_INVALID_ADDRESS
Address not found, address invalid (browse of this node not possible, write -> address not valid)
@ DLR_VARIANT_TYPE_ARRAY_OF_INT8
@ DLR_VARIANT_TYPE_UINT16
@ DLR_SCHEMA_MEMORY
MEMORY
@ DL_CREATION_FAILED
Error during creation
@ DL_SUBMODULE_FAILURE
Error in submodule
@ DLR_SCHEMA_MEMORY_MAP
MEMORY_MAP
@ DL_COMM_PROTOCOL_ERROR
Internal protocol error
@ DL_OK
Function call succeeded
@ DLR_VARIANT_TYPE_UINT64
@ DLR_VARIANT_TYPE_ARRAY_OF_FLOAT64
@ DL_CLIENT_NOT_CONNECTED
Client not connected
@ DL_RT_INVALID_RETAIN
RT invalid retain
@ DLR_VARIANT_TYPE_ARRAY_OF_UINT16
@ DL_VERSION_MISMATCH
Version conflict
@ DL_SEC_INVALIDSESSION
Token not valid (session not found)
@ Idle
Timeout to check whether the broker is still active when client is idle. Default: 30000 ms
@ DL_RT_INVALIDOBJECT
RT invalid object
@ DLR_VARIANT_TYPE_ARRAY_OF_BOOL8
@ DL_ALREADY_EXISTS
Create: resource already exists
@ DL_RT_WRONGREVISON
RT wrong memory revision
@ DLR_VARIANT_TYPE_ARRAY_OF_STRING
@ DL_PERMISSION_DENIED
Request declined due to missing permission rights
@ DL_INVALID_CONFIGURATION
Mismatch of this value with other configured values
@ DL_RT_NOVALIDDATA
RT no valid data
@ DLR_VARIANT_TYPE_UNKNOWN
@ DLR_VARIANT_TYPE_FLOAT32
@ DLR_VARIANT_TYPE_ARRAY_OF_INT16
@ DL_SEC_NOTOKEN
No token found
@ DL_OUT_OF_MEMORY
Out of memory or resources (RAM, sockets, handles, disk space ...).