Transform engineering

The value of hydraulics are increased by new hydraulic controls and electro-hydraulic systems. Digital design configurators make the creation of complex systems like hydraulic power units fast and easy. Whilst products such as the Sytronix variable-speed pump drive system demonstrate how intelligent electric drives and hydraulics combine to reach new levels of efficiency. Hydraulics with compact design can also be used to provide a modular solution for multiple applications.

Learn more

Sytronix Hydraulic Drives

Intelligent, energy-efficient variable-speed pump drives for pressure/flow, force/position control applications. Support for Sercos & Multi-Ethernet protocols enables fast and easy connection to 3rd party hardware. Variable-speed control can yield up to 80% energy savings.

Learn more

CytroPac - new design for power units

Ultra-compact standard power unit with up to 4kW of power, 240 bar pressure and tanks up to 20 liters. Integrated frequency converter doubles as a sensor node and transmits all measured data to machine control in real time.

Learn more

Cytrobox

With the CytroBox, Bosch Rexroth is revolutionizing hydraulic systems and is sustainably changing people’s perception of hydraulics. The CytroBox has a power range from 7.5 kW to 30 kW and combines our latest technologies in a compact and attractive design.