VT-HPC - Hydraulic Pump Controller

The VT-HPC (Hydraulic Pump Controller) is a digital electronic for the axial piston pump A4VS with HS5 from size 40 to size 1000 for swivel angle-, pressure control and power limitation.

The VT-HPC (Hydraulic Pump Controller) is a digital electronic for the axial piston pump A4VS with HS5 from size 40 to size 1000 for swivel angle-, pressure control and power limitation.

Beyond Limits:

High precision

Best-in-Class hydraulic controllers

Long lifetime

Extended ambient temperature range

Wide product range

Simplify Your Design
  • Comprehensive product portfolio tailored to specific customer needs
  • Open connectivity - Sercos & Multi-Ethernet communication, fast and easy connection to 3rd-party hardware
Streamline Your Installation
  • Commissioning reduction provided by application-specific functionality
  • Optimized hydraulic controller – Standardizes hydraulics, reduces training and knowledge requirements
  • IndraWorks DS software provides a comprehensive framework for installation, administration, programming and diagnostics
Minimize Your Downtime
  • Status monitoring and diagnosis evaluations of process variables
  • Downtime reduction via online support and local area product specialists
Maximize Your Productivity
  • Longer lifetime via extended ambient temperature range = -20° - 60 °C continuous operation
  • Best-in-class hydraulic controller –mechanical wear compensation for greater machine productivity

Get in touch

Do you have any questions or like a personal consultation on the topic of hydraulic pump controllers? We will be happy to get in touch with you: