VT-HMC - Hydraulic motion controller

VT-HMC - Hydraulic Motion Controller

The easy, open and scalable digital axis controller VT-HMC for modern automation of hydraulic drives for up to 2 axes.

VT-HMC – digital axis-controller for one or two electrohydraulic axis for following control types:
Position-, force-, pressure-, speed-, alternating control as well as optional position synchronization.

Simplify Your Design
  • Comprehensive product portfolio tailored to specific customer needs
  • Open connectivity - Sercos & Multi-Ethernet communication, fast and easy connection to 3rd-party hardware
Streamline Your Installation
  • Commissioning reduction provided by application-specific functionality
  • Best-in-Class Hydraulic controller – Standardizing hydraulics, easy use without prior knowledge
  • IndraWorks DS software provides a comprehensive framework for installation, administration, programming and diagnostics
Minimize Your Downtime
  • Status monitoring and diagnosis evaluations of process variables
  • Downtime reduction via online support and local area product specialists
Maximize Your Productivity
  • Longer lifetime via extended ambient temperature range = -20° - 60° C continuous operation
  • Best-in-class hydraulic controller –mechanical wear compensation for greater machine productivity

Get in touch

Do you have any questions or like a personal consultation on the topic of hydraulic motion controllers? We will be happy to get in touch with you: