SY(H)DFE-Adjusting for swivel angle-, pressure- and torque control with variable-speed function. Available as On-Board-Elektronic for Open-Loop-Circuit.
High
precision
Best-in-Class Controller
High power and
performance
Up to size 355
Flow 550 l/min
Up to 350 bar
Unique
compactness
Direct mounting and integrated solutions
Long
service life
Highest durability through robustness for extreme conditions
Comprehensive
portfolio
Axial piston pump type:
A10VSO 18..180 / 280 bar
A4VSO 40..355 / 350 bar

- Compactness through pump combinations, several pumps on one shaft possible
- Controllers without control cabinets with open standards SY(H)DFED and SY(H)DFEF
- Flexible mounting and connections (in position and dimension)

- Best-in-Class Hydraulic-controller - optimized control for axial piston pumps type A4 and A10
- Preset and tested controllers, plug & play commissioning
- Electronic without switchboard: Configured and tested (inclusive pump-calibration) Plug & pump
- Uniform software tool IndraWorks DS supports initial operation, administration, parametrization and diagnosis

- Feedback of diagnosis and status information of process variables
- Best-in-Class Hydraulic-controller – Compensating mechanical attrition for higher machine availability
- Supports condition monitoring by providing attrition data

- Fastest cycle times due to high adjustment dynamics and accuracy
- Highest pressures in the market for variable displacement pumps
- Higher accuracy due to sensors for swivel angle, pressure and speed

Get in touch
Do you have any questions or like a personal consultation on the topic of electro-hydraulic control systems? We will be happy to get in touch with you: