Explore the world of hydraulics via app
Setting hydraulic valves manually with a multimeter and wrench? That was yesterday. Today, all you need is a mobile phone app and a Bluetooth connection to start using Rexroth hydraulic components with the new digital on-board electronics, adjust them during operation and carry out diagnostic tests. This not only saves machine manufacturers time and money – for users it means greater flexibility for process changes and improved availability.

- Consistent product portfolio for the realization of a solution tailored to customer needs
- OnBoard elektronic, digital
- Compact design (integrated pressure sensor technology)
- External pressure sensor connection for customized applications
- Customer-specific interfaces
- Open interfaces
- IO-Link – point-to-point connection
- Bluetooth – app - control

- Reduction of commissioning time through predefined parameter sets
- Application-specific parameter sets can be stored by the customer
- Fast and easy commissioning through open interfaces (IO-Link, Bluetooth)
- Digital name plate
- Digital and analog interfaces

- Feedback of diagnosis and status information of process variables
- Robust and reliable, fulfilling protection class IP65
- With a simple click system the Bluetooth dongle can be retrofitted by the customer at any time

- Longer lifetime through condition monitoring
- Predefined and customer-specific parameter sets can be switched
- Fast and easy analysis and structural adjustments through app control
- Analog interface switchable between current and voltage signal
- With integrated and external pressure sensor

easy2connect - App
Operating new digital on-board electronics is child’s play with smartphone and Bluetooth
It has never been easier to configure hydraulic valves, set them to the optimum dynamics and read out error messages. Connect to the digital control electronics OBED of Bosch Rexroth hydraulic valves via Bluetooth with the easy2connect app, independently of the control system. This speeds up commissioning, increases productivity, and maximizes availability.
- Connect
- Status-check
- Configure
- Optimize
- Control
Experience OBED at the valve
Click on the 3D model, move it, rotate it and take a virtual journey.

Whitepaper
Operating new digital on-board electronics is child’s play with smartphone and Bluetooth. Learn here how we realized this:

Whitepaper
easy2connect
It has never been easier to configure hydraulic valves, set them to the optimum dynamics and read out error messages.

Get in touch
Do you have any questions or like a personal consultation on the topic of OBED? We will be happy to get in touch with you: