IAC (Integrated Axis Controller) control valves with Multi-Ethernet interface for position-, force-, pressure- and alternating control (4WRPDH / 4WRLD).
High
precision
Best-in-Class hydraulic ontrollers
High power and
performance
Flow >0 l/min up to 4700 l/min
Unique
compactness
Cabinet free design
Long
service life
Extended ambient temperature
Comprehensive
portfolio
Size 6 to size 35

- Comprehensive product portfolio tailored to specific customer needs
- Open connectivity - Sercos & Multi-Ethernet communication, fast and easy connection to 3rd-party hardware
- Cabinet free controllers with open standards
- Safety on board: designed according to EN 13849-1

- Commissioning reduction provided by application-specific functionality
- Optimized hydraulic controller – Standardizes hydraulics, reduces training and knowledge requirements
- IndraWorks DS software provides a comprehensive framework for installation, administration, programming and diagnostics

- Status monitoring and diagnosis evaluations of process variables
- Downtime reduction via online support and local area product specialists
- Robust and reliable, designed for protection class IP65

- Longer lifetime via extended ambient temperature range = -20° - 60° C continuous operation
- Best-in-class hydraulic controller –mechanical wear compensation for greater machine productivity
- Increased flow capacity and higher operational speeds
4WRPDH
4WRLD

Get in touch
Do you have any questions or like a personal consultation on the topic of IAC? We will be happy to get in touch with you: