CytroPac – Completely equipped and integrated
Including an economical Sytronix drive, completely wired frequency converter and Industry 4.0 compatibility. With powerful up to 4 KW and pressure of 240 bar in 50 percent less installation space. Furthermore, CytroPac also complies with the EU Ecodesign Directive 2009/125/EC. Simply connect power, fluid and interface and go.

- No additional cooling device necessary
- Simple wiring reduces the space required in the control cabinet, in best case cabinet free
- Reduced tank size due to optimized design for efficient degassing
- The space-saving heat pipe system ensures optimal cooling

- Integrated frequency converter with Multi-Ethernet connectivity (e.g. Sercos, EtherCAT, EtherNet/IP, PROFINET RT, VARAN)
- Plug & produce: Preassembled and tested
- Parameter setting via web interface or Ethernet
- Personnel needs no deep insight into the physics of hydraulics

- Integrated sensors collect operation data of components and fluid
- Supply operation data for intelligent analysis of the data and to detect wear before it causes a standstill
- Higher uptime due to condition monitoring and predictive maintenance

- Variable speed pump saves up to 80 per cent of energy
- The frequency converter additionally serves as a sensor node and transmits all measured data to the machine control in real time
- Low-noise operation
- Access via Ethernet or web interface to change parameters
- Operated via machine controls, no hydraulics know-how necessary

Get in touch
Do you have any questions or like a personal consultation on the topic of compact hydraulic power units? We will be happy to get in touch with you: