Coils and connectors
Coils

Images/SchemeData sheetDescr.Product CodeMat.Nr.Max Press. bar (psi)Flow l/min. (gpm)Cavity / PortsCoilsother portsPDF
PIC/SCH




18325-90




COIL C45 CLASS H - 33W




271-0417
271-0418
271-041710
271-041725
271-041717
271-041719
R933000026
R933000034
R933000027
R933003630
R933000030
R933000032
 




 




 




12-24V DC 33W




 




PDF




PIC/SCH



























18325-90



























COIL D36 - CLASS H - 20 W



























OD02362030AB00
OD02360130OB00
OD02360130OC00
OD02360130OD00
OD02360130OU00
OD02360130AH00
OD02360730OB00
OD02360730OC00
OD02360730OD00
OD0236073POB00
OD0236073POC00
OD0236073POD00
OD02361430OB00
OD02361430OC00
OD02361530OB00
OD02361530OC00
OD0236153POB00
OD0236153POC00
OD02362030OB00
OD02362030OC00
OD0236203POB00
OD0236203POC00
OD0236303POB00
OD02362230OB00
OD02362230OC00
OD0236223POB00
OD0236223POC00
OD0236323POB00
OD0236323POC00
R930076171
R901393412
R901393577
R901394117
R901394229
R901394231
R901435508
R901435506
R901435488
R901394950
R901394955
R901394957
R901394119
R901394225
R901435507
R901435494
R901395031
R901395035
R901435524
R901435526
R901394391
R901394393
R901395209
R901435525
R901435527
R901394397
R901394399
R901395211
R901453107
 



























 



























 



























12-24-48-96-205V DC 20W



























 



























PDF



























PIC/SCH







18325-90







COIL D36 - CLASS H - 20 W - UL RECOGNIZED







OD02U6203POC00
OD02U60130OB00
OD02U60130OC00
OD02U60130OD00
OD02U60130OU00
OD02U60130AH00
OD02U60730OB00
OD02U60730OC00
OD02U6203POB00
R901435519
R901435522
R901435521
R901440932
R901440933
R901440934
R901435511
R901435510
R901435520
 







 







 







12-24-48-96-205V DC 20W







 







PDF







 










18325-90










COIL GP37 CLASS H PROPORTIONAL










37-C4-R11,500
37-C4-R2,300
37-C4-R4,800
37-K40-R11,500
37-K40-R2,300
37-K40-R4,800
37-K4-R11,500
37-K4-R2,300
37-K4-R4,800
37-K46-R11,500
37-K46-R2,300
37-K46-R4,800
R901049963
R901003044
R901003026
R901050010
R901003055
R901003053
R901049962
R901002932
R901002319
R901117075
R901103949
R901103947
 










 










 










12-24-48-96-205V DC 22W










 










PDF










 









18325-90









COIL GZ37 CLASS H - 22W









37-C4-22G1200
37-C4-22G2400
37-K40-22G1200
37-K40-22G2400
37-K4-22G1200
37-K4-22G2400
37-K4-22G4800
37-K4-24G9600
37-K4-22G20500
37-K46-22G1200
37-K46-22G2400
R900315818
R900315819
R900729189
R900729190
R900991678
R900991121
R901037025
R900704587
R900704588
R901269304
R901237400
 









 









 









12-24-48-96-205V DC 22W









 









PDF









PIC/SCH18325-90COIL R7 CLASS H - 18WOD02210130OB00R934001302   12V DC 18W PDF
PIC/SCH18325-90COIL R7 CLASS H - 28WOD0222313POC01R934005309   24V DC 28W PDF
PIC/SCH




18325-90




COIL S5 CLASS H - 20W




OD02090130OB01
OD02090130OC01
OD0209203POB01
OD0209203POC01
OD0209223POB01
OD0209223POC01
R901090827
R901090828
R901110011
R901110012
R901090829
R901110013
 




 




 




12-24V DC 20W




 




PDF




PIC/SCH







18325-90







COIL S7 CLASS H - 30W







OD02070130OB02
OD02070130OC02
OD02072030OB02
OD02072030OG02
OD02072230OG02
OD02072030OC02
OD02072230OB02
OD02072230OC02
OD02070H02OB02
R901090824
R901090825
R901094589
R934000349
R934000355
R901094594
R901094595
R901094597
R934004373
 







 







 







12-24V DC 30W







 







PDF







PIC/SCH






18325-90






COIL S8-356 CLASS H - 17W






OD02270730OG00
OD02271530OG00
OD02272030OB00
OD02272030OG00
OD02272030OC00
OD0227203POB00
OD0227203POG00
OD0227203POC00
R934003645
R934003888
R934003647
R934003648
R934003649
R934003650
R934003651
R934003652
 






 






 






12-24V DC 17W






 






PDF






PIC/SCH






























18325-90






























COIL S8-356 CLASS H - 20W






























OD02170130AC00
OD02170130OB00
OD02170130OC00
OD02170130OG00
OD02170130OV00
OD02170130OW00
OD02170730AC00
OD02170730OB00
OD02170730OC00
OD02170730OG00
OD02170G03OB00
OD02170G03OC00
OD02171430OB00
OD02171430OC00
OD02171530AC00
OD02171530OB00
OD02171530OC00
OD02172030OB00
OD02172030OC00
OD0217203PAC00
OD0217203POB00
OD0217203POC00
OD02172230OB00
OD02172230OC00
OD02172230OG00
OD0217223POB00
OD0217223POC00
OD0217303PAC00
OD0217303POB00
OD0217323POB00
OD02170H03OG00
OD02170130AF00
R901058832
R901090821
R901083065
R901144215
R901090820
R901087981
R934000494
R901094604
R901094607
R934000498
R901100773
R901100775
R901131889
R901121821
R901133139
R901111032
R901125292
R901094609
R901094611
R934000509
R901110014
R901110015
R901130433
R901130401
R934003033
R901120671
R901114602
R934000516
R901110016
R934000519
R934004360
R934003029
 






























 






























 






























12-14-24-26-30V DC 20W






























 






























PDF






























PIC/SCH
18325-90
COIL S8-356 G2 CLASS H - 19.5W
OD02280130GA00
OD02280130GV00
R934004894
R934004895
 
 
 
230V DC RAC 19.5W
 
PDF