Clever automation package for primary packaging
Making packaging processes more efficient, more flexible and safer – the “form, fill and seal” solution set for automating packaging machines from Bosch Rexroth provides an easy entry point into modern primary packaging. Users benefit from a seamlessly coordinated system – one that is open thanks to available interfaces, scalable for different machine concepts and ready to meet future requirements. Rapid product changes, consistent data availability and rapid implementation of new lines prove particularly advantageous in dynamic markets with short product lifecycles and a high pressure to adapt.
All-in-one package for Form, Fill and Seal applications
Making packaging processes more flexible and safer
The modular complete package supports end-to-end automation of packaging machines, ensures seamlessly coordinated processes and enables easy adaptation to changing requirements in the production environment. It significantly reduces the engineering work required, shortens project runtimes and facilitates the implementation of even complex packaging scenarios.
The solution set is based on the automation system ctrlX AUTOMATION and combines powerful hardware, flexible software and specific apps into a clever complete package for forming, filling and sealing applications. ctrlX AUTOMATION offers automation solutions for a wide range of packaging applications, supporting different configurations for the low range application (LRA), mid range application (MRA) and high range application (HRA) areas.
ctrlX OS Community
Do you need further assistance? The ctrlX OS Community provides a free and open application template for forming, filling and sealing applications. Using this template reduces the programming and engineering work required, enabling you to benefit from rapid implementation: projects initiated in just 10 minutes, up to 60% time savings during coding, responsive web HMI and reusable, open source code – for a quick start to primary packaging. At the same time, the template – which is based on open standards such as PackML and OPC UA (Companion Specifications) – provides the ideal starting point for further development for your specific use case.
The Community also contains blog posts, GitHub applications and “how to” articles on many further aspects of ctrlX AUTOMATION and the packaging automation solution.