Complete solution for access control suitable for critical infrastructure
Access control systems need to be secure yet also flexible. They need to meet the highest security and compliance standards, while also being open, scalable, and offering simple integration.
The requirements for availability, remote management, and interoperability are constantly increasing, be that in office and industrial buildings, correctional facilities, critical infrastructure environments, or at access points of transport systems. Heterogeneous hardware components such as keycard readers, cameras, sensors, or audio systems must be networked in a low-latency and secure manner. At the same time, the need for centralized management, remote maintenance, and documented security is growing. In addition, operators and integrators want open, expandable automation platforms that support customer-specific logic, AI algorithms, or partner modules.
The "Access Control" solution set from Bosch Rexroth provides a complete automation kit for the implementation of modern access control systems. It combines control, secure communication, and flexible integration options in one integrated system – for quick commissioning, maintainable architecture, and access control suitable for use for critical infrastructure.
Future-proof door and barrier automation
The "Access Control" solution set combines coordinated hardware and software from the automation toolkit ctrlX AUTOMATION. At its heart is the control platform ctrlX CORE, which combines a controller, edge device, and IoT gateway in one device. It is supplemented by ctrlX I/O modules for sensor connection, signal processing, and door and barrier control. The EtherCAT Master app and the PLC app enable a fast, deterministic I/O connection. A variety of apps ensure secure, standardized communication with SCADA, building management systems (BMS), and further ctrlX CORE controllers. The Node-RED app provides logic and additional connectivity thanks to its graphical configurability. The Firewall app increases network security. All data is managed centrally via the ctrlX Data Layer.
The combination of control, edge computing, and remote management reduces the cost of hardware, commissioning, and maintenance. The solution provides a secure, open, and scalable basis for door and barrier automation – from individual systems to networked, complex access areas, for example in administrative buildings, industrial facilities, correctional facilities, and data centers.