The industrial PLC of the future
ctrlX AUTOMATION offers state-of-the-art automation technology for all types of controlled applications. This is made possible by the compact control system ctrlX CORE at the heart of the modular automation system. It can be used as an industrial control for any application and machine. Its app technology also makes it easy to expand the range of functions. Automation technology is thus growing with its tasks.
No matter in which areas the ctrlX CORE proves its performance, there are always significant advantages for users. Its open architecture with app technology opens up almost unlimited design freedom and expansion options. Apps can either be downloaded from the ctrlX Store or easily created in any programming language (in high-level languages, Python, C, C##, etc.) – right down to low-code programming. The ctrlX Device Portal provides support in the deployment of new software functions, management and maintenance of device settings or remote maintenance. This allows users to operate freely at any time and in any place.