Question? Ask iXi!

Mixing is possible.
Combine and automate freely.

The ctrlX AUTOMATION world is open for all solutions

ctrlX AUTOMATION is the chameleon of the automation world. The solution constantly adapts to changing conditions without changing its essence and communicates seamlessly with its environment. With the automation toolkit, Bosch Rexroth offers openness, adaptability and combinability in all directions, even when it comes to external automation systems. This results in design freedom, allowing specific needs to be met. In addition to scalable individual solutions, practical preconfigured solution sets are also available. The portfolio of solutions meets the requirements of various sectors and applications. All available components – from existing and new Bosch Rexroth solutions to apps from the partner world ctrlX World – can be combined as desired. Individual, flexible and future-proof. This is exactly the kind of freedom that is needed in the factory of the future.

ctrlX AUTOMATION applications

ctrlX AUTOMATION is an open system that provides all the building blocks for complete automation solutions. The system is modular, scalable and covers the requirements for almost all applications.

 

IoT & PLC

In PLC & IoT applications, own process know-how can be easily integrated with ctrlX AUTOMATION. Customers benefit from the openness of the system, the security and the free choice of programming languages. The automation toolkit can be used in a wide variety of IoT & PLC applications, such as building automation.

Product information:

ctrlX PLC, ctrlX IOT, ctrlX CORE, ctrlX I/O, ctrlX HMI

 

General Motion Control

By using ctrlX AUTOMATION in general motion control applications, users benefit from a compact system with minimum footprint, smart apps and motion modules, as well as safe and flexible operation. This is especially important for tasks in the field of robotics and handling.

Product information:

ctrlX MOTION, ctrlX DRIVE, ctrlX PLC, ctrlX HMI, ctrlX I/O, ctrlX SAFETY

 

Performance Motion Control

Flexibility, modularity and scalability - these are the advantages of using ctrlX AUTOMATION in performance motion control applications. For complex solutions, such as in the field of packaging machines, these features are indispensable.

Product information:

ctrlX CORE, ctrlX MOTION, ctrlX DRIVE, ctrlX PLC, ctrlX SAFETY, ctrlX I/O

 

Manufacturing

For CNC applications, users benefit from ready-made motion apps which enable a shorter time-to-market. For laser and dispensing applications ctrlX AUTOMATION provides ready-made HMI solutions.

Product information:

ctrlX MOTION, ctrlX HMI, ctrlX CORE, ctrlX SAFETY, ctrlX I/O

 

Smart Energy

ctrlX AUTOMATION enables sustainable and energy-saving solutions. Users benefit from the scalability of the system and ready-made energy management solutions when setting up their production lines. ctrlX AUTOMATION can be used, for example, in battery manufacturing or the electronics industry.

Product information:

ctrlX CORE, ctrlX DRIVE, ctrlX I/O

ctrlX AUTOMATION applications

ctrlX AUTOMATION is an open system that provides all the building blocks for complete automation solutions. The system is modular, scalable and covers the requirements for almost all applications.

 

IoT & PLC

In PLC & IoT applications, own process know-how can be easily integrated with ctrlX AUTOMATION. Customers benefit from the openness of the system, the security and the free choice of programming languages. The automation toolkit can be used in a wide variety of IoT & PLC applications, such as building automation.

Product information:

ctrlX PLC, ctrlX IOT, ctrlX CORE, ctrlX I/O, ctrlX HMI

 

General Motion Control

By using ctrlX AUTOMATION in general motion control applications, users benefit from a compact system with minimum footprint, smart apps and motion modules, as well as safe and flexible operation. This is especially important for tasks in the field of robotics and handling.

Product information:

ctrlX MOTION, ctrlX DRIVE, ctrlX PLC, ctrlX HMI, ctrlX I/O, ctrlX SAFETY

 

Performance Motion Control

Flexibility, modularity and scalability - these are the advantages of using ctrlX AUTOMATION in performance motion control applications. For complex solutions, such as in the field of packaging machines, these features are indispensable.

Product information:

ctrlX CORE, ctrlX MOTION, ctrlX DRIVE, ctrlX PLC, ctrlX SAFETY, ctrlX I/O

 

Manufacturing

For CNC applications, users benefit from ready-made motion apps which enable a shorter time-to-market. For laser and dispensing applications ctrlX AUTOMATION provides ready-made HMI solutions.

Product information:

ctrlX MOTION, ctrlX HMI, ctrlX CORE, ctrlX SAFETY, ctrlX I/O

 

Smart Energy

ctrlX AUTOMATION enables sustainable and energy-saving solutions. Users benefit from the scalability of the system and ready-made energy management solutions when setting up their production lines. ctrlX AUTOMATION can be used, for example, in battery manufacturing or the electronics industry.

Product information:

ctrlX CORE, ctrlX DRIVE, ctrlX I/O