The inner workings of a revolutionary machine platform
Efficiency and sustainability were the guiding principles throughout development. At the core of the platform are 28 axes of ctrlX DRIVE, which are connected through two separate lines and powered by two high-amperage converters. These converters also act as power supplies for two banks of cost-efficient and space-saving dual-axis inverters. The power for these servo systems is distributed through a DC bus, which helps sustainably reduce energy consumption when axes aren’t running simultaneously. The result is massive efficiency gains in panel design, power, and time-to-market thanks to the compact and flexible design of ctrlX DRIVE.
All elements of the ctrlX AUTOMATION system communicate and synchronize via EtherCAT. With EtherCAT, engineers can identify, integrate, and start programming an entire network of ctrlX CORE (control), ctrlX I/O, ctrlX SAFETY, and ctrlX DRIVE devices in minutes.
The platform’s dedicated control, ctrlX CORE, utilizes the Linux-based ctrlX OS, which serves as the framework for its uniquely modular, app-based architecture. By using individual apps designed to address PLC, motion, networking, and more, the programming experience is not only simplified, but expedited. Further apps such as tools like data acquisition, organization, and visualization are available in the partner network ctrlX World.