Question? Ask iXi!

Go back

TXOne Networks B.V.

Logo TXOne Networks

The OT-native zero trust-based technologies developed by TXOne Networks go beyond the limitations of traditional cyber defense to streamline management, reduce security overhead and resolve challenges faster. The offering includes both network- and endpoint-based solutions that provide real-time, defense-in-depth cybersecurity to OT networks.

Secure the network against accidental or intentional security incidents

Machine builder need to protect a machine from threats as required by the regulations. EdgeIPS on the machine network interface will protect the machine from any remote network threats attacking it via network interface. EdgeIPS can also limit infection spread from the “patient zero” machine if the machine got infected via other media, e.g. USB port or trusted software update. Once the IPS is switched in protection mode, the machine keeps to be protected even if the device is not updated or the devices inside are not patched.

Advantages

  • Simplified solutions enable OT-engineers to manage effectively security
  • The “Virtual Patch” enhances security level without updating system components
  • Self-contained solutions that require minimal administrative efforts
  • OT-centric security solutions from TXOne prioritize operational availability above all
  • Compliancy with the New Machinery Regulation, IEC62443 and Cyber Resilience Act

Target Groups

  • Machine Builder
  • Machine Operator
  • System Integrator

About TXOne Networks

TXOne Networks offers cybersecurity solutions that ensure the reliability and safety of industrial control systems and operational technology environments through the OT zero trust methodology. TXOne Networks works together with both leading manufacturers and critical infrastructure operators to develop practical, operations-friendly approaches to cyber defense. TXOne Networks offers both network-based and endpoint-based products to secure the OT network and mission-critical devices in a real-time, defense-in-depth manner.

Visit the website

Go back